TVOC-2-H1
TVOC-2-H1
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

TVOC-2-H1

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. External Digital Unit
  5. Arc Guard System
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
TVOC-2-H1
Product ID:
1SFA664002R1005
EAN:
7320500382189
Catalog Description:
TVOC-2-H1 HMI
Long Description:
The TVOC-2-H1 is an HMI to be added to the TVOC-2 Arc Guard System Main unit if more than one HMI is needed. The added HMI can be added to the panel door for easier overview. The HMI is connected to the main unit by a 3 m cable with RJ45 connector that comes with the HMI unit. Accessories that comes with the unit are mounting nut, gasket and blank front label.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Sweden
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Sweden
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Sweden
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
35 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Sweden
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Material Compliance
REACH Declaration:
2AGS2022-006202
RoHS Declaration:
2AGS2022-006277-RoHS
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
2CMT001035D0902a
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -25 ... +55 °C
Environmental Information:
1SFC170003D0201
Ordering
E-Number (Finland):
2712002
E-Number (Norway):
4116453
E-Number (Sweden):
2801706
EAN:
7320500382189
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
130 mm
Product Net Height:
82 mm
Product Net Depth / Length:
27 mm
Product Net Weight:
0.115 kg
Container Information
Package Level 1 Units:
1 box
Package Level 1 Width:
130 mm
Package Level 1 Height:
72 mm
Package Level 1 Depth / Length:
215 mm
Package Level 1 Gross Weight:
0.304 kg
Package Level 1 EAN:
7320500382189
Additional Information
Additional Information:
ARC MONITOR TVOC-2 HMI
Product Main Type:
TVOC-2
Product Name:
HMI
Suitable For:
TVOC-2
Technical
Mounting Type:
Mounted on main unit or cabinet door
Number of Auxiliary Contacts CO (SPDT):
0
Number of Auxiliary Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Power Loss:
1 W
Terminal Type:
Screw Terminals
Certificates and Declarations
BV Certificate:
39407_B1
CSA Certificate:
UL_20110511-E155370
cULus Certificate:
UL_20110511-E155370
Data Sheet, Technical Information:
1SFC170001C0201
Declaration of Conformity - CE:
2CMT005420
DNV Certificate:
DNV_E-12926
EAC Certificate:
9AKK106713A1450
UL Certificate:
UL_20110511-E155370
Instructions and Manuals:
1SFC170011M0201
Instructions and Manuals (Part 2):
1SFC170011M0201
External Classifications and Standards
ETIM 9:
EC002911 - Arc detection and mitigation system
ETIM 10:
EC002911 - Arc detection and mitigation system
IDEA Granular Category Code (IGCC):
3594 >> Interface module
Object Classification Code:
B
UNSPSC:
32151802
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.0 : 27142214
No downloads available
There are no related links available
6.3.0.53655