TVOC-2-E1
TVOC-2-E1
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

TVOC-2-E1

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. External Digital Unit
  5. Arc Guard System
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
TVOC-2-E1
Product ID:
1SFA664002R1001
EAN:
7320500382196
Catalog Description:
TVOC-2-E1 Extension
Long Description:
The extension unit TVOC-2-E1 can be assembled on the TVOC-2 main unit to increase the number of detector inputs. There are 10 detector inputs per extension unit E1 and up to 2 extension units can be added to the main unit, creating 30 detector inputs in total.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Sweden
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Sweden
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Sweden
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
35 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Sweden
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Supplier Information - DEUTS003
Stocked At Warehouses:
DEUTS003EXPU
Made To Order:
No
Product Sales Status:
Active
Warranty Return:
Product under warranty must be returned
Lead Time:
14 day
Quote Only:
No
ABB EcoSolutions
Environmental Product Declaration - EPD:
No certification needed
Material Compliance
REACH Declaration:
2AGS2022-006202
RoHS Declaration:
2AGS2022-006277-RoHS
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
2CMT001035D0902a
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -25 ... +55 °C
Environmental Information:
1SFC170003D0201
Ordering
Order Code US and Canada:
TVOC-2-E1
E-Number (Finland):
2712001
E-Number (Norway):
4116452
E-Number (Sweden):
2801707
EAN:
7320500382196
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
230 mm
Product Net Height:
50 mm
Product Net Depth / Length:
25 mm
Product Net Weight:
0.114 kg
Container Information
Package Level 1 Units:
1 box
Package Level 1 Width:
85 mm
Package Level 1 Height:
55 mm
Package Level 1 Depth / Length:
275 mm
Package Level 1 Gross Weight:
0.194 kg
Package Level 1 EAN:
7320500382196
Additional Information
Additional Information:
ARC MONITOR TVOC-2 EXTENSION
Product Main Type:
TVOC-2
Product Name:
Extension
Suitable For:
TVOC-2
Technical
Mounting Type:
Mounted on main unit
Number of Auxiliary Contacts CO (SPDT):
0
Number of Auxiliary Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Power Loss:
1 W
Certificates and Declarations
BV Certificate:
39407_B1
CSA Certificate:
UL_20110511-E155370
cULus Certificate:
UL_20110511-E155370
Data Sheet, Technical Information:
1SFC170001C0201
Declaration of Conformity - CE:
2CMT005420
DNV Certificate:
DNV_E-12926
EAC Certificate:
9AKK106713A1450
UL Certificate:
UL_20110511-E155370
Instructions and Manuals:
1SFC170011M0201
Instructions and Manuals (Part 2):
1SFC170011M0201
External Classifications and Standards
ETIM 9:
EC002911 - Arc detection and mitigation system
ETIM 10:
EC002911 - Arc detection and mitigation system
IDEA Granular Category Code (IGCC):
3594 >> Interface module
Object Classification Code:
B
UNSPSC:
32151802
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.0 : 27142214
No downloads available
There are no related links available
6.3.0.53655