CA1-8053
1SFA619920R8053
7320500345542
CA1-8053 Shroud
Shroud for Compact Emergency Stop - Yellow
China (CN)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
32 day
CZABB004EXPU
10 piece
85369001
CA1
0.06 m
0.048 m
0.032 m
0.016 kg
Enclosure accessories
CE3T
CE3P
CE3K
CE4T
CE4P
CE4K
Pilot Devices
Operation -25 ... +70 °C
Storage -40 ... +85 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Product Not in WEEE Scope
bag 1 piece
0.1 m
V11.0 : 27371231
2312179
4373371
3711625
EC002024 - Accessories for control circuit devices
EC002024 - Accessories/spare parts for command devices
5219 >> Switch part or accessory
S
39122221