CEPY1-2002
CEPY1-2002
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CEPY1-2002

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Enclosures and Assembled Stations
- Show Less..
No label translation
General Information
Extended Product Type:
CEPY1-2002
Product ID:
1SFA619821R2002
EAN:
7320500358139
Catalog Description:
CEPY1-2002 Enclosure
Long Description:
Assembled Enclosure with Shroud - 40mm Mushroom Emergency Stop - Pull Release - 2NC - Horisontally mounted
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369001
Product Main Type:
CEPY1
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
0.065 m
Product Net Depth / Length:
0.08 m
Product Net Height:
0.065 m
Product Net Weight:
0.124 kg
Technical
Accessory Type:
Enclosure
Color:
Yellow/Light grey
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Housing Material:
Plastic
Number of Auxiliary Contacts NC:
2
Rated Operational Voltage:
24 ... 300 V
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Housing IP69K

Housing IP66

Housing IP67

Terminals IP20
Material:
Plastic
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Information:
2CMT2022-006498
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
bbfbb855-3ba7-4cf4-a9ce-289f58ca421a Sweden
Simplified SCIP:
298fd539-9a13-4791-b398-ef20fb285b9a Germany

37ad0e7b-7e0b-418c-bb35-aae2c29a8076 Bulgaria

67ca5c95-8989-476d-bccf-b31ca0e5d1c8 Poland

67043823-25dd-4e96-a30d-7e970293183b Greece

d388d5aa-d60a-42ac-8753-8d357733b893 Hungary

a55d70a2-eab4-40b5-ad97-8fce56d754f4 Estonia

8fd80772-3920-4536-9abd-50928228dc13 Czech Republic

8929b947-60e6-45ec-b385-4b4c0048ca2a Netherlands

193c411a-0f2d-4eeb-895b-357033aa1ec0 Belgium

f1dffc50-c70d-4aaf-a3df-e75d54fdd744 Spain

243924cc-bcb4-40cd-b2f3-ec9f4f4d4b72 Hungary

bd5f8c0e-331a-4329-92d0-d27ed79ba947 France

3f35e2a2-c719-4e9a-a073-ce238cd53f7d Germany

c03e77f9-38e3-4281-b7cb-ba95d74261a1 France

a751da17-6499-4b03-b043-cb1106827c6c Germany

2af78e2b-5789-4cfa-855f-89084570eb33 Italy

db462ac3-098f-4ea7-b9f1-16564ae7cbb5 Finland

a53d1776-e524-494e-b96d-37141616ef2c Poland

eb8a834a-c7ae-4ce3-a480-c18aed562b09 Norway

027422bc-a12e-43d7-bcb0-248354cd10e0 Croatia

fb43569a-103d-470a-b3e6-89e13e166d6b Germany

26093eba-ae8c-4d4c-8614-c41e0497f5a3 Belgium

22de5d84-e5a7-4d07-9005-79de8d8c4802 Denmark

c056357e-247e-4975-aaac-4e5283385332 Germany

d5e83410-e468-4a7d-a2b3-1a80eede241d Portugal

2c019f43-7a01-4de2-b0ac-7efa4106f39a Poland

4482388c-ac95-4292-afec-68ce6b4630a4 Sweden
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
CB Certificate:
CN54150
CQC Certificate:
CQC2003010305054693
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CCC:
2020980305001187
Declaration of Conformity - CE:
2CMT2019-005802
Declaration of Conformity - UKCA:
2CMT2020-006122
DNV GL Certificate:
9AKK107046A3749
EAC Certificate:
EAC RU C-CN.ME77.B.00537/19
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.1 m
Package Level 1 Depth / Length:
0.1 m
Package Level 1 Height:
0.078 m
Package Level 1 Gross Weight:
0.154 kg
Package Level 1 EAN:
7320500358139
External Classifications and Standards
eClass:
V11.0 : 27371216
E-Number (Finland):
2312184
E-Number (Norway):
4373376
E-Number (Sweden):
3711620
ETIM 6:
EC000225 - Control circuit devices combination in enclosure
ETIM 7:
EC000225 - Control circuit devices combination in enclosure
ETIM 8:
EC000225 - Control circuit devices combination in enclosure
ETIM 9:
EC000225 - Control circuit devices combination in enclosure
IDEA Granular Category Code (IGCC):
4478 >> Electrical pushbutton enclosure
Object Classification Code:
S
UNSPSC:
39121326
No downloads available
There are no related links available
6.3.0.53655