CEPY1-2001
CEPY1-2001
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CEPY1-2001

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Enclosures and Assembled Stations
- Show Less..
No label translation
General Information
Extended Product Type:
CEPY1-2001
Product ID:
1SFA619821R2001
EAN:
7320500358146
Catalog Description:
CEPY1-2001 Enclosure
Long Description:
Assembled Enclosure with Shroud - 40mm Mushroom Emergency Stop - Twist Release - 2NC - Horisontally mounted
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369001
Product Main Type:
CEPY1
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
0.065 m
Product Net Depth / Length:
0.08 m
Product Net Height:
0.065 m
Product Net Weight:
0.124 kg
Technical
Accessory Type:
Enclosure
Color:
Yellow/Light grey
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Housing Material:
Plastic
Number of Auxiliary Contacts NC:
2
Rated Operational Voltage:
24 ... 300 V
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Housing IP69K

Housing IP66

Housing IP67

Terminals IP20
Material:
Plastic
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
3f20891a-9fba-4132-a2df-dba1d78a7916 Sweden
Simplified SCIP:
ff22fbca-2eac-479e-80cb-3991b6b17326 Germany

f431639e-28ea-491e-92ee-2369c6b759dd Czech Republic

1fcc6235-0358-47e7-8c4d-59169f57121a Belgium

50aa1a9b-bee2-421a-b9b1-1c7402e025c3 Hungary

69b4d880-a4ee-4632-8ef4-8de667e0d355 Spain

5aa13a87-a115-4726-8dd5-5d8795ae8652 France

c0da4390-ca98-4a65-8c7e-824e5a5effe5 Germany

28f5285d-6149-43ab-9bbb-4032857f23b7 Germany

e9148cec-7c01-4667-aba9-74191ef544cc Poland

c42238a4-a9dd-4464-9ddf-d6c39cb7e913 France

82cfb6a0-9d41-4149-9850-5cea851849cb Greece

cead27b7-b179-4b85-92de-bffa6b436faa Portugal

9a351f67-0bef-4572-a573-88036d70fb94 Bulgaria

f926c526-0648-407c-a3c0-8ffff59cd253 Sweden

dd1fc5b5-e4f8-492c-a5f7-9875f1bb5286 Poland

20501b6b-5081-4202-b5fa-74764416abaf Estonia

5a31100a-f5dd-4c76-abc2-c2a39823b923 Netherlands

1d55b33a-4217-4fa6-a482-9867260509bb Hungary

3eb4b507-0f62-403c-b4a3-ad325ad236bf Poland

4f250cff-37ae-4d97-9bda-e63a3938de49 Norway

ec1a3329-4243-4c44-ba2c-e5c89d711c3e Belgium

4534d032-edf3-4a13-8eb6-4acfb5cf08e9 Denmark

edeacd25-6231-4aa1-ab8d-d7cb7d15cd47 Finland

5c3539c1-8734-498d-8fe6-479e2897ba9c Italy

c26d58e0-e76f-4642-840a-7a858b5435bb Germany

eea905ca-4cd1-4c2c-8a81-3ffb7e0d682a Croatia

f9d0ab5e-cc7f-4983-8ae5-da89df311e99 Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
CB Certificate:
CN54150
CQC Certificate:
CQC2003010305054693
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CCC:
2020980305001187
Declaration of Conformity - CE:
2CMT2019-005802
Declaration of Conformity - UKCA:
2CMT2020-006122
DNV GL Certificate:
9AKK107046A3749
EAC Certificate:
EAC RU C-CN.ME77.B.00537/19
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.1 m
Package Level 1 Depth / Length:
0.1 m
Package Level 1 Height:
0.078 m
Package Level 1 Gross Weight:
0.154 kg
Package Level 1 EAN:
7320500358146
External Classifications and Standards
eClass:
V11.0 : 27371216
E-Number (Finland):
2312183
E-Number (Norway):
4373375
E-Number (Sweden):
3711619
ETIM 6:
EC000225 - Control circuit devices combination in enclosure
ETIM 7:
EC000225 - Control circuit devices combination in enclosure
ETIM 8:
EC000225 - Control circuit devices combination in enclosure
ETIM 9:
EC000225 - Control circuit devices combination in enclosure
IDEA Granular Category Code (IGCC):
4478 >> Electrical pushbutton enclosure
Object Classification Code:
S
UNSPSC:
39121326
No downloads available
There are no related links available
6.3.0.53655