CEPY1-1002
CEPY1-1002
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CEPY1-1002

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Enclosures and Assembled Stations
- Show Less..
No label translation
General Information
Extended Product Type:
CEPY1-1002
Product ID:
1SFA619821R1002
EAN:
7320500358092
Catalog Description:
CEPY1-1002 Enclosure
Long Description:
Assembled Enclosure - 40mm Mushroom Emergency Stop - Pull Release - 2NC - Horisontally mounted
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369001
Product Main Type:
CEPY1
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
0.065 m
Product Net Depth / Length:
0.079 m
Product Net Height:
0.065 m
Product Net Weight:
0.105 kg
Technical
Accessory Type:
Enclosure
Color:
Yellow/Light grey
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Housing Material:
Plastic
Number of Auxiliary Contacts NC:
2
Rated Operational Voltage:
24 ... 300 V
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Housing IP69K

Housing IP66

Housing IP67

Terminals IP20
Material:
Plastic
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Information:
2CMT2022-006498
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
cce6584b-526c-4ef8-ada3-47a69640db30 Sweden
Simplified SCIP:
620df7f8-68ea-4206-98a8-fce1ae799183 Germany

62bb0902-51bf-4489-a5af-7e8f8f144492 Spain

7eda4731-092f-47e1-803d-3c757952ee87 Hungary

9f0c2654-304b-4e20-97e1-dfb8e823f192 Belgium

7b64dc64-a909-40e3-8293-660c6833bf3a France

c0d92ec8-f74f-4c90-8871-8f95db89935f Germany

afe1dcfb-fcc4-49f9-98d3-232de24e5d2b Germany

4cca7b23-f81e-4f59-bfe3-34184916ddae France

e3ba0df0-7d8b-4430-9c6f-68cec514616c Greece

494893ce-f095-4aff-bd8c-0fbe7ec6ce1c Hungary

90281ac3-b8d9-418f-9d49-381154fb559d Poland

ae73e8b9-f727-4e9e-a491-66912136d758 Sweden

12747e01-3138-45c5-9191-04d5054516b3 Bulgaria

bab8b32f-286b-400e-83b4-0292207ccb4a Portugal

601cc046-3a0b-449f-bb78-458d32a772c3 Estonia

58aa367e-0d52-4b63-baa5-188a86edbfa1 Netherlands

6ca6588e-6ed8-43eb-ab2b-013fb5b03df6 Czech Republic

a4a122b1-1b18-433b-b42a-d866d25a0ff4 Poland

7287b6e1-1130-4641-9fee-68f0024a77e5 Denmark

eaf26e7d-5193-404c-aeed-604a4a446bbd Belgium

96a889a3-6bc6-4b17-97a0-409aa6722b6d Germany

7a613215-c162-48dd-9b4d-e8a263a3f3f3 Croatia

5abbedee-e251-4ac1-984c-75f9ac1f48f3 Norway

2907825c-fdbc-4ab2-baae-8497c1b87cef Poland

bae69ecd-e4cc-4adb-83af-fd8b82b47541 Germany

6702d5cf-8b25-4e44-864d-97edd3cd5a3a Italy

92a576ce-7260-4e8a-aeb3-d0ebe765e23b Finland
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
CB Certificate:
CN54150
CQC Certificate:
CQC2003010305054693
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CCC:
2020980305001187
Declaration of Conformity - CE:
2CMT2019-005802
Declaration of Conformity - UKCA:
2CMT2020-006122
DNV GL Certificate:
9AKK107046A3749
EAC Certificate:
EAC RU C-CN.ME77.B.00537/19
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.1 m
Package Level 1 Depth / Length:
0.1 m
Package Level 1 Height:
0.078 m
Package Level 1 Gross Weight:
0.138 kg
Package Level 1 EAN:
7320500358092
External Classifications and Standards
eClass:
V11.0 : 27371216
E-Number (Finland):
2312182
E-Number (Norway):
4373374
E-Number (Sweden):
3705518
ETIM 6:
EC000225 - Control circuit devices combination in enclosure
ETIM 7:
EC000225 - Control circuit devices combination in enclosure
ETIM 8:
EC000225 - Control circuit devices combination in enclosure
ETIM 9:
EC000225 - Control circuit devices combination in enclosure
IDEA Granular Category Code (IGCC):
4478 >> Electrical pushbutton enclosure
Object Classification Code:
S
UNSPSC:
39121326
No downloads available
There are no related links available
6.3.0.53655