CEPY1-1001
CEPY1-1001
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CEPY1-1001

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Enclosures and Assembled Stations
- Show Less..
No label translation
General Information
Extended Product Type:
CEPY1-1001
Product ID:
1SFA619821R1001
EAN:
7320500358108
Catalog Description:
CEPY1-1001 Enclosure
Long Description:
Assembled Enclosure - 40mm Mushroom Emergency Stop - Twist Release - 2NC - Horisontally mounted
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369001
Product Main Type:
CEPY1
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
0.065 m
Product Net Depth / Length:
0.079 m
Product Net Height:
0.065 m
Product Net Weight:
0.105 kg
Technical
Accessory Type:
Enclosure
Color:
Yellow/Light grey
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Housing Material:
Plastic
Number of Auxiliary Contacts NC:
2
Rated Operational Voltage:
24 ... 300 V
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Housing IP69K

Housing IP66

Housing IP67

Terminals IP20
Material:
Plastic
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Information:
2CMT2022-006498
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
15305cb8-64f0-4aab-8bd7-19603466d43b Sweden
Simplified SCIP:
217a42d7-ce39-4183-b0b7-dce1d0ec05ad Germany

6e55909a-bff3-4c94-9204-4b1077a26b4a Poland

7d422d7e-6d6b-44a0-8e19-f61d3f90599d Czech Republic

6d056065-2239-459f-a7bc-64eaa9c0fcaa Estonia

c42a3000-a895-4baf-8e1b-ba7faf4126e5 Netherlands

8c55242a-aa12-4bf8-95f6-a29b5849af6f Hungary

fedf4436-1c4a-4ac0-ae4d-e9bd9729182b Greece

a71cc46e-d091-4159-9c7b-3fdbcdc2ccfc Portugal

83e25ec7-7fc2-4172-a9ac-f82db26143c8 Bulgaria

d00876d6-7b8f-47bf-933e-e90320a8b763 Sweden

b871e057-9db4-41a4-a106-c2856c45f9b3 Poland

7b5555e0-adcb-42f6-b8c8-e11bab76de45 Belgium

591667c7-e49d-4e38-ac83-39b16d15824c Germany

a393a393-1c9a-4f54-9ca2-42551302e820 France

6780b6cf-d89a-4a20-93c9-0f98d1dfd13a Hungary

b28595ee-8963-4266-8787-d7bdb16ec6ae Spain

a8dd6f70-fa3d-42ed-83a9-0550119dd949 France

68217dec-d736-48ce-9935-3df46e8d78cc Germany

cea2cdcf-74cd-4332-89c7-ceac950dd27a Finland

38fb89c7-a690-4e2a-9e34-5d2fc1720a9d Italy

31b8751c-ea17-4e4a-8c30-7e5e0b21e86e Germany

94c53e66-ee3f-472d-b8a1-7a8be7b67aab Poland

ead31c56-2bb5-4b02-9d05-319d8f0d7511 Norway

45f551db-a259-48cb-b6b7-dae953c2b2d1 Germany

702792b1-db95-405c-8a64-dca282192c38 Croatia

32e5fa22-f680-4498-a8cc-320dc3d5a211 Denmark

71dd450b-8e89-4f74-b8ff-c8e09acf5e42 Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
CB Certificate:
CN54150
CQC Certificate:
CQC2003010305054693
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CCC:
2020980305001187
Declaration of Conformity - CE:
2CMT2019-005802
Declaration of Conformity - UKCA:
2CMT2020-006122
DNV GL Certificate:
9AKK107046A3749
EAC Certificate:
EAC RU C-CN.ME77.B.00537/19
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.1 m
Package Level 1 Depth / Length:
0.1 m
Package Level 1 Height:
0.078 m
Package Level 1 Gross Weight:
0.138 kg
Package Level 1 EAN:
7320500358108
External Classifications and Standards
eClass:
V11.0 : 27371216
E-Number (Finland):
2312181
E-Number (Norway):
4373373
E-Number (Sweden):
3711610
ETIM 6:
EC000225 - Control circuit devices combination in enclosure
ETIM 7:
EC000225 - Control circuit devices combination in enclosure
ETIM 8:
EC000225 - Control circuit devices combination in enclosure
ETIM 9:
EC000225 - Control circuit devices combination in enclosure
IDEA Granular Category Code (IGCC):
4478 >> Electrical pushbutton enclosure
Object Classification Code:
S
UNSPSC:
39121326
No downloads available
There are no related links available
6.3.0.53655