CEPY1-0
1SFA619821R1000
7320500318058
CEPY1-0 Enclosure
Enclosure for Compact Emergency Stop - Yellow/Light grey
1 piece
85369001
CEPY1
0.065 m
0.048 m
0.08 kg
Enclosure
Yellow/Light grey
Type1
Type12
Type13
Type3R
Type4
Type4X
Plastic
CP1
CP2
CP3
CP4
CP11
CP12
CP33
C2SS1
C2SS2
C2SS3
CE3T
CE3P
CE3K1
CE4T
CE4P
CE4K1
CPM3
CL
CL2
CB1
CP6
Pilot Devices
Operation -25 ... +70 °C
Storage -40 ... +85 °C
Housing IP66
Housing IP67
Housing IP69K
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Product Not in WEEE Scope
bag 1 piece
0.1 m
0.078 m
0.1 kg
V11.0 : 27371205
2312178
4373370
3711605
EC000200 - Enclosure for control circuit devices
4478 >> Electrical pushbutton enclosure
S
39121326