CEP1-2002
CEP1-2002
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CEP1-2002

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Enclosures and Assembled Stations
- Show Less..
No label translation
General Information
Extended Product Type:
CEP1-2002
Product ID:
1SFA619811R2002
EAN:
7320500358153
Catalog Description:
CEP1-2002 Enclosure
Long Description:
Assembled Enclosure with Shroud - 40mm Machine Stop - Pull Release - 1NO+1NC - Horisontally mounted
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369001
Product Main Type:
CEP1
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
0.065 m
Product Net Depth / Length:
0.08 m
Product Net Height:
0.065 m
Product Net Weight:
0.124 kg
Technical
Accessory Type:
Enclosure
Color:
Dark grey/Light grey
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Housing Material:
Plastic
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Rated Operational Voltage:
24 ... 300 V
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Housing IP69K

Housing IP66

Housing IP67

Terminals IP20
Material:
Plastic
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
de9d6509-9688-4e53-9913-2b70cdc9ee08 Sweden
Simplified SCIP:
29a3cec9-c290-4a1f-b1b3-1bb5a3174ea2 Germany

ad0a756f-1853-4f84-a9d2-658c70afb8ad Poland

bada1e01-6b21-47fb-95d6-041f135fab9e Czech Republic

8efaff6e-8e1a-4710-bad5-ee628ef478e4 Estonia

0f41eddf-e4fe-4ecb-a327-2f43a452e19e Netherlands

8f36b335-44c4-4b8d-b361-f290959a1d6b Hungary

c4dc1e78-9bd1-40f7-bd1a-e8436d4cbd9f Greece

e00c7f66-2bb1-43e0-9b67-6851caf0e7da Portugal

a5e06ac4-cdf9-4f90-9607-c09ad1f384e5 Bulgaria

c7c0a8db-229a-428e-b245-c08f80025526 Spain

c6f7d987-553a-405d-9a26-fc53c4ee7018 France

b59ca836-ddbf-4f2a-a59f-467ae6cd35e9 Hungary

dd808587-b0bc-4c0c-8d83-86874415328c Belgium

aa6db29b-7c1f-460a-a095-609779712f73 Poland

40431c58-d9df-4f2d-82d6-ec154ef6c8da Sweden

ff253bdf-cd94-4abf-a32d-da5196b6a51e France

74359f91-7ae6-4386-ac6e-25a143515e4d Germany

488b0f21-83dd-4640-87a2-c8d2029a7828 Germany

6642f4bd-7cc3-4655-844f-53fc1e745c8a Norway

4f42f498-7034-4094-9023-bbeb03983b59 Poland

8fe3557b-f0fc-4bb1-ac9b-ba80c8aa35d0 Germany

651a463e-6aff-44f7-b01e-328954b7b00f Belgium

b15ebbef-c5e5-4569-950f-ad2c88114dfb Finland

af4a4e39-36c9-4392-9fe1-0507aea7690b Italy

c5a9e338-3df3-4ac8-a745-da4705c0b52f Croatia

3461565f-f898-43c4-ac32-6b3bb3dc60d9 Germany

d1c3e88f-cc4a-4e3b-b5c4-90772eb21fb0 Denmark
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
CB Certificate:
CN54150
CQC Certificate:
CQC2003010305054693
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CCC:
2020980305001187
Declaration of Conformity - CE:
2CMT2019-005802
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
9AKK107046A3749
EAC Certificate:
EAC RU C-CN.ME77.B.00585/20
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.1 m
Package Level 1 Depth / Length:
0.1 m
Package Level 1 Height:
0.048 m
Package Level 1 Gross Weight:
0.154 kg
Package Level 1 EAN:
7320500358153
External Classifications and Standards
eClass:
V11.0 : 27371216
E-Number (Finland):
2312188
E-Number (Norway):
4373380
E-Number (Sweden):
3705522
ETIM 6:
EC000225 - Control circuit devices combination in enclosure
ETIM 7:
EC000225 - Control circuit devices combination in enclosure
ETIM 8:
EC000225 - Control circuit devices combination in enclosure
ETIM 9:
EC000225 - Control circuit devices combination in enclosure
IDEA Granular Category Code (IGCC):
4478 >> Electrical pushbutton enclosure
Object Classification Code:
S
UNSPSC:
39121326
No downloads available
There are no related links available
6.3.0.53655