CEP1-1002
CEP1-1002
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CEP1-1002

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Enclosures and Assembled Stations
- Show Less..
No label translation
General Information
Extended Product Type:
CEP1-1002
Product ID:
1SFA619811R1002
EAN:
7320500358177
Catalog Description:
CEP1-1002 Enclosure
Long Description:
Assembled Enclosure - 40mm Machine Stop - Pull Release - 1NO+1NC - Horisontally mounted
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369001
Product Main Type:
CEP1
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
0.065 m
Product Net Depth / Length:
0.079 m
Product Net Height:
0.065 m
Product Net Weight:
0.105 kg
Technical
Accessory Type:
Enclosure
Color:
Dark grey/Light grey
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Housing Material:
Plastic
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Rated Operational Voltage:
24 ... 300 V
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Housing IP69K

Housing IP66

Housing IP67

Terminals IP20
Material:
Plastic
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Information:
2CMT2022-006498
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
90fb590e-b72b-4be8-a9ba-32eefe771819 Sweden
Simplified SCIP:
0c0e028a-516b-478e-a8e7-9011f89f7c9f Germany

c57a9831-3dd1-4ac1-a655-689aef3fd673 Netherlands

2a533a0a-2b35-48a8-85f0-4bf88a5c4344 Hungary

be936462-590a-439c-93d1-6b0e2de07d51 Estonia

31bb206c-01ff-452b-b567-037112b6193b Denmark

14e7b4e4-ec55-4669-803d-e3054f1b0e12 Croatia

9c71a3cc-0245-41d9-bdf6-85e0d38e7eca Czech Republic

4d61c292-12b1-442e-b05e-cc27027298d2 Germany

11651ba9-f635-43fa-a0d3-c04ce1690156 Italy

284406df-ccfb-4d47-9347-0036cb258a65 Germany

f933b2dd-ebf7-4afd-9c8d-f49b90292e36 Belgium

eb2667c5-39ae-4f94-9c32-d352ed5c051a Finland

3bcedcc2-cfbf-4bb1-8759-2d49815e40fd Norway

d5b5382e-f58e-4edd-be85-f6deef15fbaf Poland

84517c2a-3a5c-4081-a177-c4815aa545c4 Poland

e91a9e8d-1a79-4652-9f37-febc788fcbc9 Sweden

d1a44cd9-cdbb-45b4-85ee-8fed30fe7a52 France

4c1ac05f-3284-4d21-8790-71efc86b5999 Germany

9f92468a-3294-48cd-9234-b8a6b74bf11c Belgium

b075318c-8f6e-430c-91e3-12a339dbdaec France

8f2d981d-cacf-419b-8e19-1a847ceeb51d Germany

0f13966f-207a-4d9c-843f-405451d8c07d Hungary

12d8b2b3-0025-40ab-8753-23b310242922 Spain

708c1ef4-6cd1-4729-8893-b40a59d10401 Poland

9f48e4c1-5819-460a-8f66-445972fe3d18 Bulgaria

ce0930a1-712f-4a05-b95c-11ed9180f56e Portugal

1e9108c9-aa54-42b7-b1ca-3fcc9d64754f Greece
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
CB Certificate:
CN54150
CQC Certificate:
CQC2003010305054693
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CCC:
2020980305001187
Declaration of Conformity - CE:
2CMT2019-005802
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
9AKK107046A3749
EAC Certificate:
EAC RU C-CN.ME77.B.00585/20
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.1 m
Package Level 1 Depth / Length:
0.1 m
Package Level 1 Height:
0.048 m
Package Level 1 Gross Weight:
0.134 kg
Package Level 1 EAN:
7320500358177
External Classifications and Standards
eClass:
V11.0 : 27371216
E-Number (Finland):
2312186
E-Number (Norway):
4373378
E-Number (Sweden):
3705520
ETIM 6:
EC000225 - Control circuit devices combination in enclosure
ETIM 7:
EC000225 - Control circuit devices combination in enclosure
ETIM 8:
EC000225 - Control circuit devices combination in enclosure
ETIM 9:
EC000225 - Control circuit devices combination in enclosure
IDEA Granular Category Code (IGCC):
4478 >> Electrical pushbutton enclosure
Object Classification Code:
S
UNSPSC:
39121326
No downloads available
There are no related links available
6.3.0.53655