CEP1-1001
CEP1-1001
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CEP1-1001

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Enclosures and Assembled Stations
- Show Less..
No label translation
General Information
Extended Product Type:
CEP1-1001
Product ID:
1SFA619811R1001
EAN:
7320500358184
Catalog Description:
CEP1-1001 Enclosure
Long Description:
Assembled Enclosure - 40mm Machine Stop - Twist Release - 1NO+1NC - Horisontally mounted
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369001
Product Main Type:
CEP1
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
0.065 m
Product Net Depth / Length:
0.065 m
Product Net Height:
0.048 m
Product Net Weight:
0.105 kg
Technical
Accessory Type:
Enclosure
Color:
Dark grey/Light grey
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Housing Material:
Plastic
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Rated Operational Voltage:
24 ... 300 V
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Housing IP69K

Housing IP66

Housing IP67

Terminals IP20
Material:
Plastic
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Information:
2CMT2022-006498
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
a639e626-19a8-4956-83df-2be11a9f8809 Sweden
Simplified SCIP:
230a4a26-90d5-4abc-aedf-84db019b9ad6 Germany

d98baaa7-ee17-4ec6-a6fc-98a53ab74809 Germany

aa75a2ee-111e-4669-87d0-9d21b4c65833 Spain

0c6e3229-543e-4818-8bf7-7bff1d208ff4 Belgium

cd1fa3bc-f9b2-4387-bc33-dbc82bd3c49a Italy

d3085b3d-b6ff-4259-837f-3537960000b8 Finland

611eb392-ac29-4e0a-b760-227a749c6f4f Norway

a8181694-47ef-4460-8a99-e9f3038937d2 Poland

052531c5-73f5-4ff0-ab05-6294840ce8c7 Poland

5ff6113d-7ab9-4db6-a32e-7d5e4c90d903 Netherlands

a7a92610-3b1b-41ca-98cb-cd6d4df3ea64 Estonia

9f3bbf31-1eef-45ea-a9d6-84b4a1ef0a62 France

0d5bca99-d21e-42d6-9cf3-e09256b11dda Poland

63cb0af6-b6a4-411e-8e09-7e19223032c3 Sweden

6860276b-a317-4a5a-ab11-64e1d1a1d9f1 Bulgaria

51ec28a2-c358-4a54-8b98-b0ef7d52f8be Portugal

69924232-aaf4-475e-9d52-70fdc0694aa3 Greece

8a4e1c87-eb6a-484a-affb-dde0a21c31e9 Hungary

5174f306-6ea4-4b50-a64b-95fae827ab90 Germany

5ea00cb4-587a-45d1-b401-a3138e154aee Hungary

e86a219d-84f6-48d6-b6dc-bc8fa1b40ae9 France

62fb3f44-d8de-4817-a369-41d4e5c53ae7 Czech Republic

780b76f6-ae4f-4d91-be5b-8523428a453c Croatia

6aa25c51-56af-4a3e-a2d1-10f749879bb6 Germany

d1f9db3a-a446-4ab9-868c-b1a131614c6b Denmark

55bc5e39-6fe6-4f51-bf23-2954825ccc7d Belgium

d1874a50-d088-4882-9467-186c049147f9 Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
CB Certificate:
CN54150
CQC Certificate:
CQC2003010305054693
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CCC:
2020980305001187
Declaration of Conformity - CE:
2CMT2019-005802
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
9AKK107046A3749
EAC Certificate:
EAC RU C-CN.ME77.B.00585/20
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.1 m
Package Level 1 Depth / Length:
0.1 m
Package Level 1 Height:
0.048 m
Package Level 1 Gross Weight:
0.105 kg
Package Level 1 EAN:
7320500358184
External Classifications and Standards
eClass:
V11.0 : 27371216
E-Number (Finland):
2312185
E-Number (Norway):
4373377
E-Number (Sweden):
3711615
ETIM 6:
EC000225 - Control circuit devices combination in enclosure
ETIM 7:
EC000225 - Control circuit devices combination in enclosure
ETIM 8:
EC000225 - Control circuit devices combination in enclosure
ETIM 9:
EC000225 - Control circuit devices combination in enclosure
IDEA Granular Category Code (IGCC):
4478 >> Electrical pushbutton enclosure
Object Classification Code:
S
UNSPSC:
39121326
No downloads available
There are no related links available
6.3.0.53655