CEP1-0
1SFA619811R1000
7320500318041
CEP1-0 Enclosure
Enclosure for Compact Machine Stop - Dark grey/Light grey
1 piece
85369001
CEP1
0.065 m
0.048 m
0.08 kg
Enclosure
Dark grey/Light grey
Type1
Type12
Type13
Type3R
Type4
Type4X
Plastic
CP1
CP2
CP3
CP4
CP11
CP12
CP33
C2SS1
C2SS2
C2SS3
CPM3
CL
CL2
CB1
CP6
Pilot Devices
Operation -25 ... +70 °C
Storage -40 ... +85 °C
Front IP66
Front IP67
Front IP69K
Housing IP69K
Housing IP66
Housing IP67
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Product Not in WEEE Scope
bag 1 piece
0.1 m
V11.0 : 27371205
2312177
4373369
3711600
EC000200 - Enclosure for control circuit devices
4478 >> Electrical pushbutton enclosure
S
39121326