CEP1-0
CEP1-0
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CEP1-0

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Enclosures and Assembled Stations
- Show Less..
No label translation
General Information
Extended Product Type:
CEP1-0
Product ID:
1SFA619811R1000
EAN:
7320500318041
Catalog Description:
CEP1-0 Enclosure
Long Description:
Enclosure for Compact Machine Stop - Dark grey/Light grey
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369001
Product Main Type:
CEP1
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
0.065 m
Product Net Depth / Length:
0.048 m
Product Net Height:
0.065 m
Product Net Weight:
0.08 kg
Technical
Accessory Type:
Enclosure
Color:
Dark grey/Light grey
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Housing Material:
Plastic
Suitable For:
CP1

CP2

CP3

CP4

CP11

CP12

CP33

C2SS1

C2SS2

C2SS3

CPM3

CL

CL2

CB1

CP6
Suitable for Product Class:
Pilot Devices
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Housing IP69K

Housing IP66

Housing IP67
Material:
Plastic
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
CB Certificate:
CQC_CN_CN50749
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CE:
2CMT2019-005802
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
9AKK107046A3749
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.1 m
Package Level 1 Depth / Length:
0.1 m
Package Level 1 Height:
0.048 m
Package Level 1 Gross Weight:
0.08 kg
Package Level 1 EAN:
7320500318041
External Classifications and Standards
eClass:
V11.0 : 27371205
E-Number (Finland):
2312177
E-Number (Norway):
4373369
E-Number (Sweden):
3711600
ETIM 6:
EC000200 - Enclosure for control circuit devices
ETIM 7:
EC000200 - Enclosure for control circuit devices
ETIM 8:
EC000200 - Enclosure for control circuit devices
ETIM 9:
EC000200 - Enclosure for control circuit devices
IDEA Granular Category Code (IGCC):
4478 >> Electrical pushbutton enclosure
Object Classification Code:
S
UNSPSC:
39121326
No downloads available
2D & 3D Data CEP1-0
6.3.0.53655