CE4K1-10R-02
CE4K1-10R-02
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CE4K1-10R-02

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Compact Range
  6. CE Compact Emergency Stops and Machine Stops
- Show Less..
No label translation
General Information
Extended Product Type:
CE4K1-10R-02
Product ID:
1SFA619552R1051
EAN:
7320500308820
Catalog Description:
CE4K1-10R-02 Emergency stop
Long Description:
The CE4K1-10R-02 Emergency stop is: Compact - Emergency stop - Key release - Maintained - Mushroom 40 mm - Red - Non-illuminated - 2NC - 0 NO - 2 NC - 24 ... 300 V
This Emergency stop is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
8536508000
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Dimensions
Product Net Width:
0.04 m
Product Net Height:
0.04 m
Product Net Depth / Length:
0.103 m
Product Net Weight:
0.068 kg
Technical
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Color:
Red
Actuator Type:
Mushroom 40 mm
Illumination:
Non-illuminated
Function:
Maintained
Sub-Function:
Key release
Key Code:
Key code 71
Number of Auxiliary Contacts NC:
2
Number of Auxiliary Contacts NO:
0
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Pollution Degree:
3
Rated Insulation Voltage (Ui):
300 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Frequency (f):
50 / 60 Hz
Rated Operational Voltage:
24 ... 300 V
Rated Operational Current DC-13 (Ie):
(24 V) 0.3 A

(125 V) 0.2 A
Rated Operational Current AC-15 (Ie):
(240 V) 2 A

(220 / 240 V) 2 A
Power Loss:
Maximum 5 W
Mechanical Durability:
50000 cycle
Connecting Capacity:
Flexible with Ferrule 1 x 0.5...1.5 mm²

Flexible with Ferrule 2 x 0.5...1.5 mm²

Flexible with Insulated Ferrule 1 x 0.5...1.5 mm²

Flexible with Insulated Ferrule 2 x 0.5...1.5 mm²

Flexible 1 x 0.5 ...1.5 mm²

Flexible 2 x 0.5 ...1.5 mm²

Solid 1 x 0.5...1.5 mm²

Solid 2 x 0.5...1.5 mm²
Connection Type:
Screw Clamp
Terminal Type:
Screw Terminals
Tightening Torque:
0.8 N·m
Wire Stripping Length:
6 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
1x 22...14 AWG

2x 22...14 AWG
Environmental
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Terminals IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
c5f06a86-933b-4e51-b948-2219eb04bf33 Sweden
Simplified SCIP:
983efc65-5328-48e2-b9b7-bf2f18a30565 Germany

fa652b75-bd13-4534-9603-33c08a865718 Poland

623aaf32-6a13-4ef8-854b-3ac823325e8d Poland

a872e715-1fa3-46be-b95d-c19d01f14b93 Portugal

4870c093-bb5b-4e7f-81ac-fe0c75ccbd2d Bulgaria

f10046ca-ec87-4ef1-b9ab-57cf15286c1b Sweden

4fc7b224-1d02-4137-874e-0cf310cd413a Greece

73e83b0c-0393-4c21-9489-a99ed33b052e Estonia

2510dc14-701c-416e-90bd-ac1742b4e242 Netherlands

e7892e63-1fda-49a8-9e23-dd0b67ae242f Hungary

73b5b815-5606-4199-85db-5a3e59d6ec9d Belgium

7bcae9e0-ee15-428e-b75c-fa8930597f87 Spain

5766d09f-53f0-44c5-8ea3-53eadbfaff3f Hungary

80ddc8be-7192-44f7-b927-049db55b019c France

37e12301-ae93-44f8-8260-e14536bf3ecb France

608e533b-d446-4552-8823-5ce70188443b Germany

f32d965b-c102-403f-a709-31b33f74dd4f Germany

30bacb01-5e19-4373-ae9d-86715e853d1c Poland

a60d0dad-4dfd-42cc-93c5-9fc60c6fa337 Finland

a39b7545-2d57-402e-a55e-1b4ced69311c Norway

9db429c4-c275-44db-935d-a5b779284087 Italy

deef5bf8-7297-4c82-8f3f-2359e150642c Denmark

e7771640-f1ca-45a6-8cc3-66e13ec964dd Czech Republic

a5aa34fe-f9d2-412b-a433-bc1e46c8a56e Germany

67c071d5-6591-4e34-8cb8-73f4eb2c3d84 Croatia

b3559e2a-e440-4b35-93ca-2e048401324e Germany

f8ee5757-cc0e-469b-b77e-2eceb0a58c82 Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CN54150
CQC Certificate:
CQC2003010305054693
cULus Certificate:
UL_E496500-20171020
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CCC:
2020980305001187
Declaration of Conformity - CE:
2CMT2019-005802
Declaration of Conformity - UKCA:
2CMT2020-006122
DNV GL Certificate:
9AKK107046A3749
EAC Certificate:
EAC RU C-CN.ME77.B.00537/19
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.165 m
Package Level 1 Depth / Length:
0.09 m
Package Level 1 Height:
0.045 m
Package Level 1 Gross Weight:
0.07 kg
Package Level 1 EAN:
7320500308820
External Classifications and Standards
Object Classification Code:
S
ETIM 6:
EC002034 - Emergency stop complete
ETIM 7:
EC002034 - Emergency stop complete
ETIM 8:
EC002034 - Emergency stop complete
eClass:
V11.0 : 27371244
UNSPSC:
39122216
IDEA Granular Category Code (IGCC):
5212 >> Push button for distribution board
E-Number (Finland):
2313548
E-Number (Norway):
4372820
E-Number (Sweden):
3711526
No downloads available
EPLAN DATA CE4K1-10R-02
2D & 3D Data CE4K1-10R-02
6.3.0.53655