CE4T-10R-01
CE4T-10R-01
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CE4T-10R-01

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Compact Range
  6. CE Compact Emergency Stops and Machine Stops
- Show Less..
No label translation
General Information
Extended Product Type:
CE4T-10R-01
Product ID:
1SFA619550R1041
EAN:
7320500260715
Catalog Description:
CE4T-10R-01 Emergency stop
Long Description:
The CE4T-10R-01 Emergency stop is: Compact - Emergency stop - Twist release - Maintained - Mushroom 40 mm - Red - Non-illuminated - 1NC - 0 NO - 1 NC - 24 ... 300 V
This Emergency stop is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
8536508000
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Dimensions
Product Net Width:
0.04 m
Product Net Height:
0.04 m
Product Net Depth / Length:
0.073 m
Product Net Weight:
0.034 kg
Technical
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Color:
Red
Actuator Type:
Mushroom 40 mm
Illumination:
Non-illuminated
Function:
Maintained
Sub-Function:
Twist release
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
0
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Pollution Degree:
3
Rated Insulation Voltage (Ui):
300 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Frequency (f):
50 / 60 Hz
Rated Operational Voltage:
24 ... 300 V
Rated Operational Current DC-13 (Ie):
(24 V) 0.3 A

(125 V) 0.2 A
Rated Operational Current AC-15 (Ie):
(240 V) 2 A

(220 / 240 V) 2 A
Power Loss:
Maximum 2.5 W
Mechanical Durability:
50000 cycle
Connecting Capacity:
Flexible with Ferrule 1 x 0.5...1.5 mm²

Flexible with Ferrule 2 x 0.5...1.5 mm²

Flexible with Insulated Ferrule 1 x 0.5...1.5 mm²

Flexible with Insulated Ferrule 2 x 0.5...1.5 mm²

Flexible 1 x 0.5 ...1.5 mm²

Flexible 2 x 0.5 ...1.5 mm²

Solid 1 x 0.5...1.5 mm²

Solid 2 x 0.5...1.5 mm²
Connection Type:
Screw Clamp
Terminal Type:
Screw Terminals
Tightening Torque:
0.8 N·m
Wire Stripping Length:
6 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
1x 22...14 AWG

2x 22...14 AWG
Environmental
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Terminals IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
c582101b-4939-4d5f-b12d-b32f01ac5d63 Sweden
Simplified SCIP:
67fd1761-3182-4570-9886-8e170b3061f9 Germany

5a2122cb-2c0a-4322-898e-904e23243664 Greece

26db0866-6d9a-475f-9eaa-4722d26d78c5 Czech Republic

97c1c5d4-ed74-4eb5-a66a-609ee32af11c Netherlands

b6818551-9f39-4a24-8c7c-29b37d141159 Sweden

a2872bc7-a388-4c47-ba22-e827be568ef4 Poland

eccab23d-e401-4277-95a2-dd6f8d376726 Germany

28ccc227-3603-460a-a999-435aab89af9c France

90140c16-e3db-4cd7-b460-38ebdf66fb8f Hungary

03ab40c0-7d79-4be6-9cb6-08240c1bb990 Belgium

e01cbdef-5887-47c3-a143-19d902e72e2f Spain

3c26a25e-b21e-47d1-888f-23a27db39a23 France

717ce62e-6161-4c5c-86da-d3ca4f4d2e83 Germany

4203ffba-b8eb-4a4e-bea7-6c98d3915711 Finland

c599f7ec-9f48-40bd-8a10-bfe6623e8799 Denmark

82f1d6ad-9215-4ad9-9028-1f667d1cb6f7 Germany

fe671a11-5008-4a30-8283-9f2d31c23ef8 Hungary

993700bf-e4b0-42eb-8ae7-9a42efa10ef2 Estonia

cc08b0c8-4050-46f2-9362-f35060ccb92a Portugal

0a6d189e-ec1c-4753-9cbb-04ab87fb3159 Bulgaria

57db3164-45d1-47d4-be46-6aaba061e8c5 Poland

7b843ca6-067a-4c9b-84e8-f91f0254db56 Croatia

80254368-b583-4bb9-8b94-a0cc4a67fa82 Poland

901c168f-fe56-4e1a-95d3-77dc0233755b Norway

753b989e-86e0-49e7-be48-ddbb27ec8da7 Italy

008604fa-56c6-470e-b8b9-4ddf7c6b70fb Belgium

610f2db9-1a2b-4996-8c14-59d41077a39b Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CN54150
CQC Certificate:
CQC2003010305054693
cULus Certificate:
UL_E496500-20171020
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CCC:
2020980305001187
Declaration of Conformity - CE:
2CMT2019-005802
Declaration of Conformity - UKCA:
2CMT2020-006122
DNV GL Certificate:
9AKK107046A3749
EAC Certificate:
EAC RU C-CN.ME77.B.00537/19
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.165 m
Package Level 1 Depth / Length:
0.09 m
Package Level 1 Height:
0.045 m
Package Level 1 Gross Weight:
0.036 kg
Package Level 1 EAN:
7320500260715
External Classifications and Standards
Object Classification Code:
S
ETIM 6:
EC002034 - Emergency stop complete
ETIM 7:
EC002034 - Emergency stop complete
ETIM 8:
EC002034 - Emergency stop complete
eClass:
V11.0 : 27371244
UNSPSC:
39122216
IDEA Granular Category Code (IGCC):
5212 >> Push button for distribution board
E-Number (Finland):
2313536
E-Number (Norway):
4372707
E-Number (Sweden):
3711514
No downloads available
EPLAN DATA CE4T-10R-01
2D & 3D Data CE4T-10R-01
6.3.0.53655