CL2-523G
CL2-523G
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CL2-523G

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Compact Range
  6. CL Compact Pilot Lights
- Show Less..
No label translation
General Information
Extended Product Type:
CL2-523G
Product ID:
1SFA619403R5232
EAN:
7320500556405
Catalog Description:
CL2-523G Pilot Light
Long Description:
The CL2-523G Pilot Light is: Compact - Pilot Light - Pilot light head - Green - Illuminated - 230V AC
This Pilot Light is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
28 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
8536619090
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Dimensions
Product Net Width:
0.03 m
Product Net Height:
0.03 m
Product Net Depth / Length:
0.052 m
Product Net Weight:
0.018 kg
Technical
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Color:
Green
Actuator Type:
Pilot light head
Illumination:
Illuminated
Lamp Type:
230 V AC, integrated LED
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Pollution Degree:
3
Rated Frequency (f):
Supply Circuit 50 / 60 Hz
Rated Operational Voltage:
230 V AC

Supply Circuit 230V AC V
Connecting Capacity:
Flexible with Ferrule 1 x 0.75...2.5 mm²

Flexible with Ferrule 2 x 0.75...2.5 mm²

Flexible with Insulated Ferrule 1 x 0.75...2.5 mm²

Flexible with Insulated Ferrule 2 x 0.75...2.5 mm²

Flexible 1 x 0.75 ... 2.5 mm²

Flexible 2 x 0.75 ... 2.5 mm²

Solid 1 x 0.75...2.5 mm²

Solid 2 x 0.75...2.5 mm²
Connection Type:
Screw Clamp
Terminal Type:
Screw Terminals
Tightening Torque:
0.9 N·m
Wire Stripping Length:
8 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
1x 18...14 AWG

2x 18...14 AWG
Environmental
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Terminals IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CQC_CN_CN50749
CQC Certificate:
CQC2003010305054693
cULus Certificate:
UL_E496500-20171020
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CCC:
2020980305001187
Declaration of Conformity - CE:
2CMT2015-005451
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
9AKK107046A3749
EAC Certificate:
EAC-RU C-CN.ME77.B.00690_20
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
0.235 m
Package Level 1 Depth / Length:
0.125 m
Package Level 1 Height:
0.035 m
Package Level 1 Gross Weight:
0.184 kg
Package Level 1 EAN:
7320500475492
External Classifications and Standards
Object Classification Code:
P
ETIM 6:
EC000272 - Indicator light complete
ETIM 7:
EC000272 - Indicator light complete
ETIM 8:
EC000272 - Indicator light complete
eClass:
V11.0 : 27371223
UNSPSC:
39121534
IDEA Granular Category Code (IGCC):
4766 >> Indicator or pilot lights
E-Number (Finland):
2313554
E-Number (Norway):
4373536
E-Number (Sweden):
3705777
No downloads available
EPLAN DATA CL2-523G
2D & 3D Data CL2-523G
6.3.0.53655