C2SS3-10B-11
C2SS3-10B-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

C2SS3-10B-11

1SFA619202R1076
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Compact Range
  6. CSS Compact Selector Switches
- Show Less..
No label translation
General Information
Extended Product Type:
C2SS3-10B-11
Product ID:
1SFA619202R1076
EAN:
7320500555125
Catalog Description:
C2SS3-10B-11 Selector Switch
Long Description:
The C2SS3-10B-11 Selector Switch is: Compact - Selector Switch - 2-position - Momentary - Short handle - Black - Non-illuminated - Black Plastic - 1NO+1NC - 1 NO - 1 NC - 24 ... 300, 300 V
This Selector Switch is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
8536508000
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Dimensions
Product Net Width:
0.03 m
Product Net Height:
0.03 m
Product Net Depth / Length:
0.072 m
Product Net Weight:
0.024 kg
Technical
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Color:
Black
Actuator Type:
Short handle
Bezel Material:
Plastic
Illumination:
Non-illuminated
Function:
Momentary
Sub-Function:
2-position
Spring Return From:
C to B
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Pollution Degree:
3
Rated Insulation Voltage (Ui):
300 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Frequency (f):
50 / 60 Hz
Rated Operational Voltage:
24 ... 300 V

Maximum 300 V
Rated Operational Current DC-13 (Ie):
(24 V) 0.3 A

(125 V) 0.2 A
Rated Operational Current AC-15 (Ie):
(240 V) 2 A

(220 / 240 V) 2 A
Power Loss:
Maximum 5 W
Mechanical Durability:
0.5 million
Connecting Capacity:
Flexible with Ferrule 1 x 0.5...1.5 mm²

Flexible with Ferrule 2 x 0.5...1.5 mm²

Flexible with Insulated Ferrule 1 x 0.5...1.5 mm²

Flexible with Insulated Ferrule 2 x 0.5...1.5 mm²

Flexible 1 x 0.5 ...1.5 mm²

Flexible 2 x 0.5 ...1.5 mm²

Solid 1 x 0.5...1.5 mm²

Solid 2 x 0.5...1.5 mm²
Terminal Type:
Screw Terminals
Tightening Torque:
0.8 N·m
Wire Stripping Length:
6 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
1x 22...14 AWG

2x 22...14 AWG
Environmental
Degree of Protection:
Front IP66

Front IP67

Front IP69K

Terminals IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CQC_CN_CN50749
CQC Certificate:
CQC2003010305054693
cURus Certificate:
UL_E496500-20171020
Declaration of Conformity - CCC:
2020980305001187
Declaration of Conformity - CE:
2CMT2015-005451
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
9AKK107046A3749
EAC Certificate:
RU C-CN.ME77.B.00587/20
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
0.235 m
Package Level 1 Depth / Length:
0.125 m
Package Level 1 Height:
0.035 m
Package Level 1 Gross Weight:
0.24 kg
Package Level 1 EAN:
7320500246399
External Classifications and Standards
Object Classification Code:
S
ETIM 6:
EC001029 - Selector switch, complete
ETIM 7:
EC001029 - Selector switch, complete
ETIM 8:
EC001029 - Selector switch, complete
eClass:
V11.0 : 27371243
UNSPSC:
39122217
IDEA Granular Category Code (IGCC):
5215 >> Selector Switch Complete Assemblies
E-Number (Finland):
2312895
E-Number (Norway):
4373400
E-Number (Sweden):
3711304
No downloads available
EPLAN DATA C2SS3-10B-11
2D & 3D Data C2SS3-10B-11
6.3.0.53655