MEP1-1004
1SFA611811R1004
7320500312544
MEP1-1004 Enclosure
Assembled station
1 piece
8538909999
MEP1
0.101 m
0.075 m
0.045 kg
Enclosure
Dark grey/Light grey
Type1
Type12
Type13
Type3R
Type4
Type4X
Plastic
1
24 ... 690 V AC/DC
Operation -25 ... +70 °C
Storage -40 ... +85 °C
Front IP66
Housing IP66
Terminals IP20
Without Derating 2000 m
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Product Not in WEEE Scope
bag 1 piece
0.11 m
0.15 m
V11.0 : 27371216
2339505
3717028
EC000225 - Control circuit devices combination in enclosure
S
39121326