MEP1-1003
MEP1-1003
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MEP1-1003

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Enclosures and Assembled Stations
- Show Less..
No label translation
General Information
Extended Product Type:
MEP1-1003
Product ID:
1SFA611811R1003
EAN:
7320500312537
Catalog Description:
MEP1-1003 Enclosure
Long Description:
Assembled station
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8538909999
Product Main Type:
MEP1
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
0.101 m
Product Net Depth / Length:
0.075 m
Product Net Height:
0.075 m
Product Net Weight:
0.045 kg
Technical
Accessory Type:
Enclosure
Color:
Dark grey/Light grey
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Housing Material:
Plastic
Number of Auxiliary Contacts NC:
1
Rated Operational Voltage:
24 ... 690 V AC/DC
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Degree of Protection:
Front IP66

Housing IP66

Terminals IP20
Material:
Plastic
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
CQC Certificate:
CQC2005010304154103
cULus Certificate:
9AKK107046A9925
Declaration of Conformity - CCC:
2020980305001528
Declaration of Conformity - CE:
2CMT2015-005444
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
E-14107
EAC Certificate:
EAC RU C-CN.ME77.B.00585/20
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.11 m
Package Level 1 Depth / Length:
0.15 m
Package Level 1 Height:
0.075 m
Package Level 1 Gross Weight:
0.045 kg
Package Level 1 EAN:
7320500312537
External Classifications and Standards
eClass:
V11.0 : 27371216
E-Number (Finland):
2339508
E-Number (Norway):
4373153
E-Number (Sweden):
3717026
ETIM 6:
EC000225 - Control circuit devices combination in enclosure
ETIM 7:
EC000225 - Control circuit devices combination in enclosure
ETIM 8:
EC000225 - Control circuit devices combination in enclosure
ETIM 9:
EC000225 - Control circuit devices combination in enclosure
Object Classification Code:
S
UNSPSC:
39121326
No downloads available
There are no related links available
6.3.0.53655