MEP1-0
MEP1-0
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MEP1-0

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Enclosures and Assembled Stations
- Show Less..
No label translation
General Information
Extended Product Type:
MEP1-0
Product ID:
1SFA611811R1000
EAN:
7320500312506
Catalog Description:
MEP1-0 Enclosure
Long Description:
MEP1-0 Enclosure isone seat empty grey plastic enclosure This enclosure can fit both modular and compact range. Modular range can be  with the unique possibility to mount up to 5 contact blocks assigned to one operator. Degree of protection: IP66 UL/NEMAtype 1, 3R, 4, 4X, 12, 13
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8538909999
Product Main Type:
MEP1
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
0.101 m
Product Net Depth / Length:
0.075 m
Product Net Height:
0.061 m
Product Net Weight:
0.165 kg
Technical
Accessory Type:
Enclosure
Color:
Dark grey/Light grey
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Housing Material:
Plastic
Suitable For:
MP1

MP2

MP3

MP4

MPM1

KP6

M2SS1

M2SS2

M2SS3

M2SS4

M2SS5

M2SS6

M3SS1

M3SS2

M3SS3

M3SS4

M3SS5

M3SS6

M3SS7

M3SS8

M3SSC1

M3SSC2

M3SSC3

M3SSC4

M3SSC5

M3SSC6

M3SSC7

M3SSC8

M2SSK1

M2SSK2

M2SSK3

M2SSK4

M3SSK1

M3SSK2

M3SSK3

MTS1

MTS2

MTS3

MJS

CP1

CP2

CP3

CP4

CP11

CP12

CP33

C2SS1

C2SS2

C2SS3

CPM3

CL

CL2

CB1

CP6

P9MP

P9MS

P9ME

P9ML

P9MM

P9MC

P9MSC

P9MPS
Suitable for Product Class:
Pilot Devices
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Degree of Protection:
Front IP66

Housing IP66
Material:
Plastic
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
cULus Certificate:
9AKK107046A9925
Declaration of Conformity - CE:
2CMT2015-005444
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
E-14107
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.15 m
Package Level 1 Depth / Length:
0.15 m
Package Level 1 Height:
0.11 m
Package Level 1 Gross Weight:
0.17 kg
Package Level 1 EAN:
7320500312506
External Classifications and Standards
eClass:
V11.0 : 27371205
E-Number (Finland):
2339541
E-Number (Norway):
4373041
E-Number (Sweden):
3717100
ETIM 6:
EC000200 - Enclosure for control circuit devices
ETIM 7:
EC000200 - Enclosure for control circuit devices
ETIM 8:
EC000200 - Enclosure for control circuit devices
ETIM 9:
EC000200 - Enclosure for control circuit devices
IDEA Granular Category Code (IGCC):
4478 >> Electrical pushbutton enclosure
Object Classification Code:
S
UNSPSC:
39121326
No downloads available
There are no related links available
6.3.0.53655