MLBL-01G
MLBL-01G
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MLBL-01G

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Accessories
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Modular Plastic Range
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
MLBL-01G
Product ID:
1SFA611621R1012
EAN:
7320500544570
Catalog Description:
MLBL-01G LED block
Long Description:
The MLBL-01G LED block is:  - Green - Illuminated - Front mounting - 24 V
This LED block is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
China
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
China
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
China
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
32 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
China
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85369001
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Dimensions
Product Net Width:
0.01 m
Product Net Height:
0.044 m
Product Net Depth / Length:
0.042 m
Product Net Weight:
0.01 kg
Technical
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Color:
Green
Illumination:
Illuminated
Lamp Type:
24V AC / DC, integrated LED
Mounting Type:
Front mounting
Rated Frequency (f):
50 / 60 Hz
Rated Operational Voltage:
24 V AC/DC
Connecting Capacity:
Flexible with Ferrule 1 x 0.75...2.5 mm²

Flexible with Ferrule 2 x 0.75...2.5 mm²

Flexible with Insulated Ferrule 1 x 0.75...2.5 mm²

Flexible with Insulated Ferrule 2 x 0.75...2.5 mm²

Flexible 1 x 0.75 ... 2.5 mm²

Flexible 2 x 0.75 ... 2.5 mm²

Solid 1 x 0.75...2.5 mm²

Solid 2 x 0.75...2.5 mm²
Connection Type:
Screw Clamp
Terminal Type:
Screw Terminals
Tightening Torque:
0.9 N·m
Wire Stripping Length:
8 mm
Suitable For:
MCBH-00

MCBH5-00

MP1

MP2

MP3

MP4

MPMT3

MPMP3

M2SS1

M2SS2

M2SS3

M2SS4

M2SS5

M2SS6

M3SS1

M3SS2

M3SS3

M3SS4

M3SS5

M3SS6

M3SS7

M3SS8

MPM1
Suitable for Product Class:
Pilot Devices
Technical UL/CSA
Connecting Capacity UL/CSA:
1x 18...14 AWG

2x 18...14 AWG
Environmental
Degree of Protection:
Terminals IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Information:
2CMT2022-006498
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
SEMKO_SE-56219
CQC Certificate:
CQC2008010305274953
cULus Certificate:
9AKK107046A9925
Declaration of Conformity - CCC:
2020980305001106
Declaration of Conformity - CE:
2CMT2015-005452
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
E-14107
EAC Certificate:
1SFC150017D1101
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
0.135 m
Package Level 1 Depth / Length:
0.155 m
Package Level 1 Height:
0.025 m
Package Level 1 Gross Weight:
0.11 kg
Package Level 1 EAN:
7320500373002
External Classifications and Standards
Object Classification Code:
E
ETIM 6:
EC000204 - Lamp holder block for control circuit devices
ETIM 7:
EC000204 - Lamp holder block for control circuit devices
ETIM 8:
EC000204 - Lamp holder block for control circuit devices
eClass:
V11.0 : 27371209
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Finland):
2315746
E-Number (Norway):
4373119
E-Number (Sweden):
3705055
No downloads available
EPLAN DATA MLBL-01G
2D & 3D Data MLBL-01G
6.3.0.53655