MCBL-10
MCBL-10
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MCBL-10

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Modular Plastic Range
- Show Less..
No label translation
General Information
Extended Product Type:
MCBL-10
Product ID:
1SFA611612R1010
EAN:
7320500544501
Catalog Description:
MCBL-10 Contact Block
Long Description:
The MCBL-10 Contact Block is:  - Non-illuminated - Micro switch contact block - Front mounting - silver gold plated (Ag/Au) - 1 NO - 0NC - 125 V
This Contact Block is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
8536901000
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Dimensions
Product Net Width:
0.01 m
Product Net Height:
0.044 m
Product Net Depth / Length:
0.015 m
Product Net Weight:
0.01 kg
Technical
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Illumination:
Non-illuminated
Function:
Without holder
Mounting Type:
Front mounting
Number of Auxiliary Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Pollution Degree:
3
Rated Insulation Voltage (Ui):
125 V
Rated Frequency (f):
50 / 60 Hz
Rated Operational Voltage:
Maximum 125 V
Rated Operational Current DC-13 (Ie):
(24 V) 0.3 A
Power Loss:
Maximum 0.45 W
Connecting Capacity:
Flexible with Ferrule 1 x 0.5...1.5 mm²

Flexible with Ferrule 2 x 0.5...1.5 mm²

Flexible with Insulated Ferrule 1 x 0.5...1.5 mm²

Flexible with Insulated Ferrule 2 x 0.5...1.5 mm²

Flexible 1 x 0.5 ...1.5 mm²

Flexible 2 x 0.5 ...1.5 mm²

Solid 1 x 0.5...1.5 mm²

Solid 2 x 0.5...1.5 mm²
Connection Type:
Screw Clamp
Terminal Type:
Screw Terminals
Tightening Torque:
0.8 N·m
Wire Stripping Length:
6 mm
Suitable For:
MP1

MP2

MP3

MP4

MPD1

MPD2

MPD3

MPD4

MPD5

MPD11

MPD12

MPD13

MPD14

MPD15

MPD16

MPM1

MPM2

KP6

MPET3

MPEP3

MPEK3

MPET4

MPEP4

MPEK4

MPMT3

MPMT4

MPMP3

MPMP4

M2SS1

M2SS2

M2SS3

M2SS4

M2SS5

M2SS6

M3SS1

M3SS2

M3SS3

M3SS4

M3SS5

M3SS6

M3SS7

M3SS8

M3SSC1

M3SSC2

M3SSC3

M3SSC4

M3SSC5

M3SSC6

M3SSC7

M3SSC8

M2SSK1

M2SSK2

M2SSK3

M3SSK1

M3SSK2

M3SSK3

MTS1

MTS2

MTS3

MJS1

MJS2

MJS5

MJS6

MJS7

MJS8

MJS11

MJS12
Suitable for Product Class:
Pilot Devices
Technical UL/CSA
Connecting Capacity UL/CSA:
1x 22...14 AWG

2x 22...14 AWG
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Information:
2CMT2022-006498
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
SEMKO_SE30016M2
CQC Certificate:
CQC2008010305274953
cULus Certificate:
9AKK107046A9925
Declaration of Conformity - CCC:
2020980305001106
Declaration of Conformity - CE:
2CMT2015-005452
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
E-14107
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
0.11 m
Package Level 1 Depth / Length:
0.15 m
Package Level 1 Height:
0.01 m
Package Level 1 Gross Weight:
0.1 kg
Package Level 1 EAN:
7320500359921
External Classifications and Standards
Object Classification Code:
S
ETIM 6:
EC000041 - Auxiliary contact block
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
eClass:
V11.0 : 27371302
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Finland):
2315866
E-Number (Sweden):
3705013
No downloads available
EPLAN DATA MCBL-10
6.3.0.53655