MPMP3-11R
MPMP3-11R
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MPMP3-11R

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Emergency Stop and Safety Stop
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Modular Plastic Range
  6. MPM Mushroom Pushbutton
- Show Less..
No label translation
General Information
Extended Product Type:
MPMP3-11R
Product ID:
1SFA611511R1101
EAN:
7320500307168
Catalog Description:
MPMP3-11R Emergency stop
Long Description:
The MPMP3-11R Emergency stop is: Pull release - Maintained - Mushroom 40 mm - Red - Illuminated - No contact block
This Emergency stop is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8536508000
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Marketing Video:
1SFC151037V0001
Dimensions
Product Net Width:
0.042 m
Product Net Height:
0.042 m
Product Net Depth / Length:
0.067 m
Product Net Weight:
0.041 kg
Technical
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Color:
Red
Actuator Type:
Mushroom 40 mm
Illumination:
Illuminated
Function:
Maintained
Sub-Function:
Pull release
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Mechanical Durability:
100000 cycle
Environmental
Degree of Protection:
Front IP66

Terminals IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
cULus Certificate:
9AKK107046A9924
Declaration of Conformity - CE:
2CMT2015-005444
Declaration of Conformity - UKCA:
2CMT2020-006122
DNV GL Certificate:
E-14107
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.11 m
Package Level 1 Depth / Length:
0.15 m
Package Level 1 Height:
0.042 m
Package Level 1 Gross Weight:
0.041 kg
Package Level 1 EAN:
7320500307168
External Classifications and Standards
Object Classification Code:
S
ETIM 6:
EC001038 - Front element for mushroom push-button
ETIM 7:
EC001038 - Front element for mushroom push-button
ETIM 8:
EC001038 - Front element for mushroom push-button
eClass:
V11.0 : 27371210
UNSPSC:
39122216
IDEA Granular Category Code (IGCC):
5212 >> Push button for distribution board
E-Number (Finland):
2338191
E-Number (Sweden):
3716555
No downloads available
EPLAN DATA MPMP3-11R
6.3.0.53655