MT-305B
MT-305B
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MT-305B

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Modular Plastic Range
  6. MT Potentiometer
- Show Less..
No label translation
General Information
Extended Product Type:
MT-305B
Product ID:
1SFA611410R3056
EAN:
7320500376140
Catalog Description:
MT-305B Potentiometer
Long Description:
The MT-305B Potentiometer is: Complete potentiometer - Knob - Black - Non-illuminated - Chrome Metal
This Potentiometer is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85369001
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Dimensions
Product Net Width:
0.03 m
Product Net Height:
0.03 m
Product Net Depth / Length:
0.057 m
Product Net Weight:
0.036 kg
Technical
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Color:
Black
Actuator Type:
Knob
Bezel Material:
Chrome Metal
Illumination:
Non-illuminated
Function:
Resistor 5 kOhm
Sub-Function:
Complete potentiometer
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Power Loss:
Maximum 2 W
Connection Type:
Screw Clamp
Environmental
Degree of Protection:
Front IP66
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Information:
2CMT2022-006498
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
cULus Certificate:
9AKK107046A9924
Declaration of Conformity - CE:
2CMT2015-005452
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
E-14107
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.11 m
Package Level 1 Depth / Length:
0.15 m
Package Level 1 Height:
0.035 m
Package Level 1 Gross Weight:
0.036 kg
Package Level 1 EAN:
7320500376140
External Classifications and Standards
Object Classification Code:
S
ETIM 6:
EC001027 - Potentiometer for control circuit devices
ETIM 7:
EC001027 - Potentiometer for control circuit devices
ETIM 8:
EC001027 - Potentiometer for command devices
eClass:
V11.0 : 27371227
UNSPSC:
41113633
IDEA Granular Category Code (IGCC):
6298 >> Potentiometers
E-Number (Finland):
2315862
E-Number (Sweden):
3716271
No downloads available
There are no related links available
6.3.0.53655