M3SS5-10B
M3SS5-10B
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

M3SS5-10B

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Modular Plastic Range
  6. MSS Modular Selector Switches
- Show Less..
No label translation
General Information
Extended Product Type:
M3SS5-10B
Product ID:
1SFA611214R1006
EAN:
7320500298183
Catalog Description:
M3SS5-10B Selector Switch
Long Description:
The M3SS5-10B Selector Switch is: 3-position - Maintained - Long handle - Black - Non-illuminated - Black Plastic - No contact block
This Selector Switch is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
8536508000
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Marketing Video:
1SFC151037V0001
Dimensions
Product Net Width:
0.048 m
Product Net Height:
0.03 m
Product Net Depth / Length:
0.05 m
Product Net Weight:
0.025 kg
Technical
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Color:
Black
Actuator Type:
Long handle
Bezel Material:
Plastic
Illumination:
Non-illuminated
Function:
Momentary
Sub-Function:
3-position
Spring Return From:
A and C to B
Enclosure Type NEMA:
Type1

Type12

Type13

Type3R

Type4

Type4X
Mechanical Durability:
0.5 million
Environmental
Degree of Protection:
Front IP66
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
cULus Certificate:
9AKK107046A9925
Declaration of Conformity - CE:
2CMT2015-005452
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
E-14107
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.11 m
Package Level 1 Depth / Length:
0.15 m
Package Level 1 Height:
0.03 m
Package Level 1 Gross Weight:
0.025 kg
Package Level 1 EAN:
7320500298183
External Classifications and Standards
Object Classification Code:
S
ETIM 6:
EC000222 - Front element for selector switch
ETIM 7:
EC000222 - Front element for selector switch
ETIM 8:
EC000222 - Front element for selector switch
eClass:
V11.0 : 27371213
UNSPSC:
39122217
IDEA Granular Category Code (IGCC):
5215 >> Selector Switch Complete Assemblies
E-Number (Finland):
2338265
E-Number (Norway):
4372376
E-Number (Sweden):
3715755
No downloads available
EPLAN DATA M3SS5-10B
2D & 3D Data M3SS5-10B
6.3.0.53655