P9ACFS5
P9ACFS5
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

P9ACFS5

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
P9ACFS5
Product ID:
1SFA187842R8000
EAN:
7320500523438
Catalog Description:
P9ACFS5 Holder
Long Description:
The P9ACFS5 Holder is: Modular metal - Holder - Brown/Black - 5
This Holder is part of ABB's modular metal range designed for mining, construction and heavy industry applications, combining the highest reliability with the full flexibility of a modular range.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
8538909999
Product Main Type:
P9A
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
49.5 mm
Product Net Depth / Length:
14.6 mm
Product Net Height:
44.5 mm
Product Net Weight:
0.016 kg
Technical
Color:
Brown/Black
Standards:
CAN/CSA C22.2 No.14, IEC/EN 60947-1, IEC/EN 60947-5-1, UL 508
Suitable For:
P9ML

P9MP

P9MPS

P9MS

P9MSC,P9XER4RAW
Suitable for Product Class:
Pilot Devices
Environmental
Ambient Air Temperature:
Operation -30 ... 70 °C

Storage -40 ... +70 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
BV Certificate:
2CMT2019-005867
CB Certificate:
2CMT2019-005872
CSA Certificate:
2CMT2019-005868
Declaration of Conformity - CE:
2CMT2019-005862
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
2CMT2019-005876
RINA Certificate:
2CMT2019-005866
UL Certificate:
2CMT2019-005868
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
80 mm
Package Level 1 Depth / Length:
50 mm
Package Level 1 Height:
120 mm
Package Level 1 Gross Weight:
0.016 kg
Package Level 1 EAN:
7320500523438
External Classifications and Standards
eClass:
V11.0 : 27371226
E-Number (Finland):
2314954
E-Number (Sweden):
3705959
ETIM 7:
EC001020 - Adapter for control circuit devices
ETIM 8:
EC001020 - Adapter for command devices
ETIM 9:
EC001020 - Adapter for command devices
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
UNSPSC:
39122221
No downloads available
2D & 3D Data P9ACFS5
6.3.0.53655