P9B11VN
P9B11VN
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

P9B11VN

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Modular Metal Range P9M
- Show Less..
No label translation
General Information
Extended Product Type:
P9B11VN
Product ID:
1SFA187000R8011
EAN:
7320500522844
Catalog Description:
P9B11VN Contact Block
Long Description:
The P9B11VN Contact Block is: Modular metal - Contact Block - Brown - Front mounting - 1 NO - 1 NC
This Contact Block is part of ABB's modular metal range designed for mining, construction and heavy industry applications, combining the highest reliability with the full flexibility of a modular range.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
8536508090
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Dimensions
Product Net Width:
9.6 mm
Product Net Height:
39.9 mm
Product Net Depth / Length:
48 mm
Product Net Weight:
0.05 kg
Technical
Ambient Air Temperature:
Operation -30 ... 70 °C

Storage -40 ... +70 °C
Color:
Brown
Mounting Type:
Front mounting
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Pollution Degree:
3
Rated Insulation Voltage (Ui):
690 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Connecting Capacity:
Flexible with Ferrule 1 x 0.75...2.5 mm²

Flexible with Ferrule 2 x 0.75...2.5 mm²

Flexible with Insulated Ferrule 1 x 0.75...2.5 mm²

Flexible with Insulated Ferrule 2 x 0.75...2.5 mm²

Flexible 1 x 0.75 ... 2.5 mm²

Flexible 2 x 0.75 ... 2.5 mm²

Solid 1 x 0.75...2.5 mm²

Solid 2 x 0.75...2.5 mm²
Connection Type:
Screw Clamp
Terminal Type:
Screw Terminals
Tightening Torque:
0.9 N·m
Wire Stripping Length:
10 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
1x 18...14 AWG

2x 18...14 AWG
Environmental
Degree of Protection:
Terminals IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
BV Certificate:
2CMT2019-005867
CB Certificate:
2CMT2019-005873
CQC Certificate:
CQC2013010304650811
CSA Certificate:
2CMT2019-005868
cULus Certificate:
2CMT2019-005868
Declaration of Conformity - CCC:
2020980304001860
Declaration of Conformity - CE:
2CMT2019-005862
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
2CMT2019-005876
RINA Certificate:
2CMT2019-005866
UL Certificate:
2CMT2019-005868
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
80 mm
Package Level 1 Depth / Length:
50 mm
Package Level 1 Height:
120 mm
Package Level 1 Gross Weight:
0.05 kg
Package Level 1 EAN:
7320500522844
External Classifications and Standards
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
eClass:
V11.0 : 27371302
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Finland):
2313793
E-Number (Sweden):
3705928
No downloads available
2D & 3D Data P9B11VN
6.3.0.53655