P9MEM4VN
P9MEM4VN
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

P9MEM4VN

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Modular Metal Range P9M
  6. P9ME Mushroom Pushbuttons
- Show Less..
No label translation
General Information
Extended Product Type:
P9MEM4VN
Product ID:
1SFA184042R9002
EAN:
7320500521236
Catalog Description:
P9MEM4VN Mushroom Pushbutton
Long Description:
The P9MEM4VN Mushroom Pushbutton is: Modular metal - Mushroom Pushbutton with holder - Momentary - Mushroom 40 mm - Green - Non-illuminated
This Mushroom Pushbutton is part of ABB's modular metal range designed for mining, construction and heavy industry applications, combining the highest reliability with the full flexibility of a modular range.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
8536508090
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Dimensions
Product Net Width:
40 mm
Product Net Height:
44.5 mm
Product Net Depth / Length:
51.8 mm
Product Net Weight:
0.061 kg
Technical
Ambient Air Temperature:
Operation -30 ... 70 °C

Storage -40 ... +70 °C
Color:
Green
Actuator Type:
Mushroom 40 mm
Illumination:
Non-illuminated
Function:
Momentary
Enclosure Type NEMA:
Type1

Type12

Type13

Type3

Type3R

Type3S

Type4

Type4X
Environmental
Degree of Protection:
Front IP66
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Information:
2CMT2022-006498
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
BV Certificate:
2CMT2019-005867
CB Certificate:
2CMT2019-005872
CSA Certificate:
2CMT2019-005868
Declaration of Conformity - CE:
2CMT2019-005862
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
2CMT2019-005876
RINA Certificate:
2CMT2019-005866
UL Certificate:
2CMT2019-005868
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
41 mm
Package Level 1 Depth / Length:
80 mm
Package Level 1 Height:
41 mm
Package Level 1 Gross Weight:
0.061 kg
Package Level 1 EAN:
7320500521236
External Classifications and Standards
ETIM 7:
EC001038 - Front element for mushroom push-button
ETIM 8:
EC000221 - Front element for push button
eClass:
V11.0 : 27371210
UNSPSC:
39122216
IDEA Granular Category Code (IGCC):
5212 >> Push button for distribution board
E-Number (Finland):
2307508
E-Number (Sweden):
3705844
No downloads available
2D & 3D Data P9MEM4VN
6.3.0.53655