P9MPNRG
P9MPNRG
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

P9MPNRG

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Modular Metal Range P9M
  6. P9MP Pushbuttons
- Show Less..
No label translation
General Information
Extended Product Type:
P9MPNRG
Product ID:
1SFA184001R9001
EAN:
7320500521069
Catalog Description:
P9MPNRG Pushbutton
Long Description:
The P9MPNRG Pushbutton is: Modular metal - Pushbutton with holder - Momentary - Flush - Red - Non-illuminated - Satin Chrome Metal
This Pushbutton is part of ABB's modular metal range designed for mining, construction and heavy industry applications, combining the highest reliability with the full flexibility of a modular range.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
8536508000
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
Dimensions
Product Net Width:
29.7 mm
Product Net Height:
44.5 mm
Product Net Depth / Length:
39.1 mm
Product Net Weight:
0.058 kg
Technical
Ambient Air Temperature:
Operation -30 ... 70 °C

Storage -40 ... +70 °C
Color:
Red
Actuator Type:
Flush
Bezel Material:
Metal
Illumination:
Non-illuminated
Function:
Momentary
Enclosure Type NEMA:
Type1

Type12

Type13

Type3

Type3R

Type3S

Type4

Type4X
Environmental
Degree of Protection:
Front IP66
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
BV Certificate:
2CMT2019-005867
CB Certificate:
2CMT2019-005872
CSA Certificate:
2CMT2019-005868
cULus Certificate:
1SAC200090H0001
Declaration of Conformity - CE:
2CMT2019-005862
Declaration of Conformity - UKCA:
2CMT2020-006121
DNV GL Certificate:
2CMT2019-005876
RINA Certificate:
2CMT2019-005866
UL Certificate:
2CMT2019-005868
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
41 mm
Package Level 1 Depth / Length:
80 mm
Package Level 1 Height:
41 mm
Package Level 1 Gross Weight:
0.058 kg
Package Level 1 EAN:
7320500521069
External Classifications and Standards
ETIM 7:
EC000221 - Front element for push button
ETIM 8:
EC000221 - Front element for push button
eClass:
V11.0 : 27371210
UNSPSC:
39122216
IDEA Granular Category Code (IGCC):
5212 >> Push button for distribution board
E-Number (Finland):
2307485
No downloads available
2D & 3D Data P9MPNRG
6.3.0.53655