ZLBM2-3P-BC-Right
1SEP622028R0001
7025840094937
ZLBM2-3P-BC-Right Buscoupler
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP30
3
1 piece
85389099
Bulgaria
Low
99 mm
662 mm
185 mm
3.35 kg
shrink-wrap 1 piece
4 kg
400 A
Buscoupler
No
NH2
DIN
3P
800 cycle
at Rated Load 34.6 W
Main Circuit 400 A
Main Circuit 8 kV
1000 V
(690 V) 400 A
(500 V) 400 A
(800 V) 400 A
690 V AC
IEC60947-3
No Terminals
25 N·m
EC001040 - Fuse switch disconnector
EC001041 - End bracket for terminal block
V11.1 : 27371401
4. Large Equipment (Any External Dimension More Than 50 cm)