ZLBM1-3P-M12
ZLBM1-3P-M12
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

ZLBM1-3P-M12

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Fusegear
  4. Fuse Switch Disconnectors
  5. Inline II
- Show Less..
No label translation
General Information
Extended Product Type:
ZLBM1-3P-M12
Product ID:
1SEP620011R3000
EAN:
7025840088233
Catalog Description:
ZLBM1-3P-M12 Fuse switch disconnector
Long Description:
ZLBM1-3P-M12 Fuse switch disconnector
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108470A6421
Environmental Product Declaration - EPD:
9AKK108469A4923
Recyclability Rate of the Product acc. to EN45555:
76,90 %
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SEC312023D0201
Instructions and Manuals:
9AKK107991A1277
Mechanical Drawings:
9AKK107991A5838
9AKK107991A5839
9AKK106103A4262
9AKK106103A4261
Electrical Drawings:
9AKK108466A4607
9AKK108466A4606
Environmental Product Declaration - EPD:
9AKK108469A4923
Environmental
Degree of Protection:
Front IP30
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country or Territory of Origin:
Bulgaria
Dimensions
Product Frame Size:
Low
Product Net Width:
99 mm
Product Net Height:
662 mm
Product Net Depth / Length:
185 mm
Product Net Weight:
3.63 kg
Container Information
Package Level 1 Units:
shrink-wrap 1 piece
Package Level 1 Width:
99 mm
Package Level 1 Depth / Length:
185 mm
Package Level 1 Height:
662 mm
Package Level 1 Gross Weight:
3.8 kg
Package Level 1 EAN:
7025840088233
Technical
Degree of Protection:
Front IP30
Device Type Manager (DTM):
Fuseswitchdisconnector
Distance Between Phases:
185 mm
Electronic Fuse Monitoring:
No
Fuse Size:
NH1
Fuse System:
DIN
Handle Type:
3P
Number of Poles:
3P
Power Loss:
at Rated Load 37.8 W
Rated Current (In):
Main Circuit 250 A
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-20B:
(690 V) 250 A

(500 V) 250 A

(400 V) 250 A

(800 V) 200 A
Rated Operational Current AC-21B (Ie):
(690 V) 250 A

(500 V) 250 A

(400 V) 250 A

(800 V) 200 A
Rated Operational Current AC-22B (Ie):
(1000 V) 250 A

(1000 V) 400V;250 A

(1000 V) 500V;250 A

(1000 V) 800V;250 A
Rated Operational Current AC-23B (Ie):
(400V) 250 A
Rated Operational Voltage:
Main Circuit 1000 V AC
Standards:
IEC60947-3
Terminal Type:
Bolt
Tightening Torque:
25 N·m
Technical UL/CSA
Tightening Torque:
25 N·m
Certificates and Declarations
Declaration of Conformity - CE:
1SEP500046P0001
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC001040 - Fuse switch disconnector
ETIM 10:
EC001040 - Fuse switch disconnector
eClass:
V11.1 : 27371401
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
E-Number (Finland):
3660407
No downloads available
There are no related links available
6.3.0.53655