ZLBM1-1P-M12
1SEP620011R1000
7025840088196
ZLBM1-1P-M12 Fuse switch disconnector
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP30
1 piece
85389099
Bulgaria (BG)
Low
99 mm
662 mm
174 mm
3.56 kg
shrink-wrap 1 piece
3.7 kg
Fuseswitchdisconnector
185 mm
No
NH1
DIN
1P
3P
at Rated Load 37.8 W
Main Circuit 250 A
Main Circuit 8 kV
1000 V
(690 V) 250 A
(500 V) 250 A
(400 V) 250 A
(800 V) 200 A
(1000 V) 250 A
(1000 V) 400V;250 A
(1000 V) 500V;250 A
(1000 V) 800V;250 A
(400V) 250 A
Main Circuit 1000 V AC
IEC60947-3
Bolt
25 N·m
Q
EC001040 - Fuse switch disconnector
V11.1 : 27371401
4. Large Equipment (Any External Dimension More Than 50 cm)