ZLBM00-3P-M8
1SEP620010R3000
7025840088158
ZLBM00-3P-M8 Fuse switch disconnector
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP30
1 piece
85389099
Bulgaria
Low
48.5 mm
662 mm
181 mm
1.82 kg
shrink-wrap 1 piece
1.9 kg
Fuseswitchdisconnector
185 mm
No
NH00
DIN
3P
at Rated Load 33.6 W
Main Circuit 160 A
Main Circuit 8 kV
1000 V
(690 V) 125 A
(500 V) 160 A
(400 V) 160 A
(1000 V) 125 A
(400V) 160 A
Main Circuit 1000 V AC
IEC60947-3
Bolt
10 N·m
Q
EC001040 - Fuse switch disconnector
EC001041 - End bracket for terminal block
V11.1 : 27371401
4. Large Equipment (Any External Dimension More Than 50 cm)
3660406