AMH-ZLBM/ZHBM123-72
1SEP619215R0001
7025840088851
AMH-ZLBM/ZHBM123-72 A-meter
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
8538909999
Bulgaria
99 mm
118 mm
90 mm
1 kg
bag 1 piece
110 mm
130 mm
100 mm
1.1 kg
Mounting set
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.1 : 27371392
Product Not in WEEE Scope