AMH-ZLBM/ZHBM123-72
AMH-ZLBM/ZHBM123-72
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AMH-ZLBM/ZHBM123-72

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Fusegear
  4. Fuse Switch Disconnectors
  5. Inline II
- Show Less..
No label translation
General Information
Extended Product Type:
AMH-ZLBM/ZHBM123-72
Product ID:
1SEP619215R0001
EAN:
7025840088851
Catalog Description:
AMH-ZLBM/ZHBM123-72 A-meter
Long Description:
AMH-ZLBM/ZHBM123-72 A-meter
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SEC312023D0201
Instructions and Manuals:
9AKK108468A8778
Mechanical Drawings:
9AKK108467A1925
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8538909999
Country or Territory of Origin:
Bulgaria
Dimensions
Product Net Width:
99 mm
Product Net Height:
118 mm
Product Net Depth / Length:
90 mm
Product Net Weight:
1 kg
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
110 mm
Package Level 1 Depth / Length:
130 mm
Package Level 1 Height:
100 mm
Package Level 1 Gross Weight:
1.1 kg
Package Level 1 EAN:
7025840088851
Technical
Accessory Type:
Mounting set
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
External Classifications and Standards
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.1 : 27371392
WEEE Category:
Product Not in WEEE Scope
No downloads available
There are no related links available
6.3.0.53655