AMH-ZLBM/ZHBM00-48
1SEP619209R0001
7025840088868
AMH-ZLBM/ZHBM00-48 A-meter
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
8538909999
Bulgaria (BG)
49 mm
118 mm
52 mm
1 kg
bag 1 piece
200 mm
50 mm
1.1 kg
Mounting set
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.1 : 27371392
Product Not in WEEE Scope