XLP3-4P-8BC
1SEP600128R0002
7025840086772
XLP3-4P-8BC Fuse Switch Disconnector
XLP3,4-pole,630A, incl. 8 Bridge Clamps
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP30
1 piece
85389099
China
339 mm
142 mm
330 mm
7.43 kg
shrink-wrap 1 piece
detach
Fuseswitchdisconnector
No
NH3
DIN
Front cover 4P
Baseplate
4P
at Rated Load 24 W
(690 V) 50 kiloampere rms
630 A
Main Circuit 50/60 Hz
Main Circuit 8 kV
(500 V) 630 A
500 V AC
Not Included
IEC60947-3
GB/T14048.3
Cable Clamp
S
EC001040 - Fuse switch disconnector
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)
1687829
3171974