XLP3-1P-2BC
XLP3-1P-2BC
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XLP3-1P-2BC

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Fusegear
  4. Fuse Switch Disconnectors
  5. EasyLine
- Show Less..
No label translation
General Information
Extended Product Type:
XLP3-1P-2BC
Product ID:
1SEP600126R0002
EAN:
7025840086734
Catalog Description:
XLP3-1P-2BC Fuse Switch Disconnector
Long Description:
XLP3,1-pole,630A, incl. 2 Bridge Clamps
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SEC312012D0201
Instructions and Manuals:
No Instructions and Manuals needed
Environmental
Degree of Protection:
IP30
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country or Territory of Origin:
China
Dimensions
Product Net Width:
89.5 mm
Product Net Height:
142 mm
Product Net Depth / Length:
330 mm
Product Net Weight:
2.04 kg
Container Information
Package Level 1 Units:
shrink-wrap 1 piece
Package Level 1 Width:
895 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Height:
142 mm
Package Level 1 Gross Weight:
2.04 kg
Package Level 1 EAN:
7025840086734
Package Level 2 EAN:
detach
Technical
Degree of Protection:
IP30
Device Type Manager (DTM):
Fuseswitchdisconnector
Electronic Fuse Monitoring:
No
Fuse Size:
NH3
Fuse System:
DIN
Handle Type:
Front cover 1P
Mounting Type:
Baseplate
Number of Poles:
1P
Power Loss:
at Rated Load 24 W
Rated Conditional Short-Circuit Current (Inc):
(690 V) 50 kiloampere rms
Rated Current (In):
630 A
Rated Frequency (f):
Main Circuit 50/60 Hz
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Rated Operational Current AC-21B (Ie):
(690 V) 500 A
Rated Operational Current AC-22B (Ie):
(500 V) 630 A
Rated Operational Current DC-22B:
(220 V) 630 A
Rated Operational Voltage:
220 V DC

500 V AC

690 V AC
Rated Voltage (Ur):
220 V DC

500 V AC

690 V AC
Special Functions:
Not Included
Standards:
IEC60947-3

GB/T14048.3
Terminal Type:
Cable Clamp
Certificates and Declarations
Declaration of Conformity - CE:
1SEP500050P0001
External Classifications and Standards
Object Classification Code:
S
ETIM 9:
EC001040 - Fuse switch disconnector
ETIM 10:
EC001040 - Fuse switch disconnector
eClass:
V11.1 : 27371401
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Norway):
1687825
E-Number (Sweden):
3171966
No downloads available
There are no related links available
6.3.0.53655