XLP2-4P-8BC
1SEP600124R0002
7025840086710
XLP2-4P-8BC Fuse Switch Disconnector
XLP2,4-pole,400A, incl. 8 Bridge Clamps
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP30
1 piece
85389099
China
290 mm
129 mm
289 mm
4.56 kg
shrink-wrap 1 piece
detach
Fuseswitchdisconnector
No
NH2
DIN
Front cover 4P
Baseplate
4P
at Rated Load 13 W
(690 V) 50 kiloampere rms
400 A
Main Circuit 50/60 Hz
Main Circuit 8 kV
(500 V) 400 A
500 V AC
Not Included
IEC60947-3
GB/T14048.3
Cable Clamp
S
EC001040 - Fuse switch disconnector
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)
1687823
3171973