XLP2-2P-4BC
1SEP600123R0002
7025840086697
XLP2-2P-4BC Fuse Switch Disconnector
XLP2,2-pole,400A, incl. 4 Bridge Clamps
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP30
1 piece
85389099
China
160 mm
129 mm
289 mm
2.49 kg
shrink-wrap 1 piece
Fuseswitchdisconnector
No
NH2
DIN
Front cover 2P
Baseplate
2P
at Rated Load 13 W
(690 V) 50 kiloampere rms
400 A
Main Circuit 50/60 Hz
Main Circuit 8 kV
(690 V) 315 A
(500 V) 400 A
(440 V) 400 A
440 V DC
500 V AC
690 V AC
Not Included
IEC60947-3
GB/T14048.3
Cable Clamp
S
EC001040 - Fuse switch disconnector
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)
1687821
3171967