XLP1-4P-8BC
1SEP600119R0002
7025840086642
XLP1-4P-8BC Fuse Switch Disconnector
XLP1,4-pole,250A, incl. 8 Bridge Clamps
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP30
1 piece
85389099
China
254 mm
117 mm
269 mm
2.98 kg
shrink-wrap 1 piece
detach
Fuseswitchdisconnector
No
NH1
DIN
Front cover 4P
Baseplate
4P
at Rated Load 7.5 W
(690 V) 50 kiloampere rms
250 A
Main Circuit 50/60 Hz
Main Circuit 8 kV
(500 V) 250 A
500 V AC
Not Included
IEC60947-3
GB/T14048.3
Cable Clamp
S
EC001040 - Fuse switch disconnector
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)
1687816
3171971