Loading Images..
No label translation
General Information
Extended Product Type:
XLP00-4P-8BC
Product ID:
1SEP600115R0002
EAN:
7025840086550
Catalog Description:
XLP00-4P-8BC Fuse Switch Disconnector
Long Description:
XLP00,4-pole,160A, incl. 8 Bridge Clamps
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Environmental
Degree of Protection:
IP30
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country of Origin:
China
Dimensions
Product Net Width:
145 mm
Product Net Height:
88 mm
Product Net Depth / Length:
185 mm
Product Net Weight:
0.99 kg
Container Information
Package Level 1 Units:
shrink-wrap 1 piece
Package Level 1 Width:
145 mm
Package Level 1 Depth / Length:
185 mm
Package Level 1 Height:
88 mm
Package Level 1 Gross Weight:
0.99 kg
Package Level 1 EAN:
7025840086550
Package Level 2 EAN:
7025840086550
Technical
Degree of Protection:
IP30
Device Type Manager (DTM):
Fuseswitchdisconnector
Electronic Fuse Monitoring:
No
Fuse Size:
NH00

NH000
Fuse System:
DIN
Handle Type:
Front cover 4P
Mounting Type:
Baseplate
Number of Poles:
4P
Power Loss:
at Rated Load 3.5 W
Rated Conditional Short-Circuit Current (Inc):
(690 V) 50 kiloampere rms
Rated Current (In):
160 A
Rated Frequency (f):
Main Circuit 50/60 Hz
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Rated Operational Current AC-22B (Ie):
(500 V) 160 A
Rated Operational Voltage:
500 V AC
Rated Voltage (Ur):
500 V AC
Special Functions:
Not Included
Standards:
IEC60947-3

GB/T14048.3
Terminal Type:
Cable Clamp
Certificates and Declarations
Declaration of Conformity - CE:
External Classifications and Standards
Object Classification Code:
S
ETIM 8:
EC001040 - Fuse switch disconnector
ETIM 9:
EC001040 - Fuse switch disconnector
eClass:
V11.1 : 27371401
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Norway):
1687807
E-Number (Sweden):
3171969
No downloads available