XLP00-1P-2BC
1SEP600113R0002
7025840086499
XLP00-1P-2BC Fuse Switch Disconnector
XLP00,1-pole,160A, incl. 2 Bridge Clamps
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP30
1 piece
85389099
China (CN)
40 mm
88 mm
185 mm
0.28 kg
shrink-wrap 1 piece
Fuseswitchdisconnector
No
NH00
NH000
DIN
Front cover 1P
Baseplate
1P
at Rated Load 3.5 W
(690 V) 50 kiloampere rms
160 A
Main Circuit 50/60 Hz
Main Circuit 8 kV
(690 V) 125 A
(500 V) 160 A
(220 V) 160 A
220 V DC
500 V AC
690 V AC
Not Included
IEC60947-3
GB/T14048.3
Cable Clamp
S
EC001040 - Fuse switch disconnector
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)
1687801
3171959