CT-ZLBM123-400/5-1-BB
1SEP408149R0003
7025840021001
CT-ZLBM123-400/5-1-BB Current transformer
CT rear side inst. kit 400A/5A 5VA cl.1
1 piece
8504312990
Bulgaria
45 mm
55 mm
27 mm
1.3 kg
bag 1 piece
180 mm
120 mm
Current transformer
Q
EC001040 - Fuse switch disconnector
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.1 : 27371401
Product Not in WEEE Scope