XLP000-6CC in carton
1SEP201428R0002
7025840014584
XLP000-6CC in carton Fuse Switch Disconnector
XLP000,3-pole,100A, incl. 6 Cage Clamps in carton
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP30
1 piece
85389099
Bulgaria (BG)
China (CN)
95 mm
160 mm
82 mm
0.49 kg
shrink-wrap 1 piece
Fuseswitchdisconnector
No
NH000
NH00C
DIN
Front cover 3P
Baseplate
3P
at Rated Load 1.4 W
(690 V) 50 kiloampere rms
100 A
Main Circuit 50/60 Hz
Main Circuit 6 kV
(690 V) 50 A
(500 V) 100 A
(400V) 80 A
400 V AC
500 V AC
690 V AC
Not Included
IEC60947-3
GB/T14048.3
Cable Clamp
S
EC001040 - Fuse switch disconnector
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)