XLP3-6BC
1SEP101975R0002
7025840016991
XLP3-6BC Fuse Switch Disconnector
XLP3,3-pole,630A, incl. 6 Bridge Clamps
Bulgaria
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
17 day
CZABB006EXPU
Yes
UL 2799 Zero Waste To Landfill Validation available
Design for Closing Resource Loops - Standard EN45555 - 67.6 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP30
1 piece
85389099
China
250 mm
330 mm
142 mm
4.75 kg
shrink-wrap 1 piece
detach
Fuseswitchdisconnector
NH3
DIN
Front cover 3P
Baseplate
3P
at Rated Load 24 W
(690 V) 50 kiloampere rms
630 A
Main Circuit 50/60 Hz
Main Circuit 8 kV
(690 V) 500 A
(500 V) 630 A
500 V AC
690 V AC
Not Included
IEC60947-3
GB/T14048.3
Cable Clamp
S
EC001040 - Fuse switch disconnector
39121600
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)
3601072
1687130
3171957