XLP2-6BC
1SEP101892R0002
7025840016878
XLP2-6BC Fuse Switch Disconnector
XLP2,3-pole,400A, incl. 6 Bridge Clamps
Bulgaria (BG)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
17 day
CZABB006EXPU
Yes
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
Design for Closing Resource Loops - Standard EN45555 - 94.1 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP30
1 piece
85389099
China (CN)
210 mm
290 mm
130 mm
3.02 kg
shrink-wrap 1 piece
Fuseswitchdisconnector
NH2
DIN
Front cover 3P
Baseplate
3P
at Rated Load 13 W
(690 V) 50 kiloampere rms
400 A
Main Circuit 50/60 Hz
Main Circuit 8 kV
(690 V) 315 A
(500 V) 400 A
(800 V) 400 A
500 V AC
690 V AC
Not Included
IEC60947-3
GB/T14048.3
Cable Clamp
S
EC001040 - Fuse switch disconnector
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)
3601065
1687129
3171955