XLP1-6BC
1SEP101891R0002
7025840013730
XLP1-6BC Fuse Switch Disconnector
XLP1,3-pole,250A, incl. 6 Bridge Clamps
Bulgaria (BG)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
17 day
CZABB006EXPU
Yes
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
Design for Closing Resource Loops - Standard EN45555 - 94.1 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP30
1 piece
85389099
China (CN)
185 mm
270 mm
116 mm
1.83 kg
shrink-wrap 1 piece
1.84 kg
Fuseswitchdisconnector
NH1
DIN
Front cover 3P
Baseplate
3P
at Rated Load 7.5 W
(690 V) 50 kiloampere rms
250 A
Main Circuit 50/60 Hz
Main Circuit 8 kV
(690 V) 200 A
(500 V) 250 A
(800 V) 250 A
500 V AC
690 V AC
800 V AC
Not Included
IEC60947-3
GB/T14048.3
Cable Clamp
S
EC001040 - Fuse switch disconnector
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)
3601051
1687122
3171953