XLP00-6BC
XLP00-6BC
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XLP00-6BC

1SEP101890R0002
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Fusegear
  4. Fuse Switch Disconnectors
  5. EasyLine
- Show Less..
No label translation
General Information
Extended Product Type:
XLP00-6BC
Product ID:
1SEP101890R0002
EAN:
7025840013402
Catalog Description:
XLP00-6BC Fuse Switch Disconnector
Long Description:
XLP00,3-pole,160A, incl. 6 Bridge Clamps
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Bulgaria
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Bulgaria
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Bulgaria
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB006
Country or Territory of Origin:
Bulgaria
Lead Time:
17 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CZABB006EXPU
Warranty Return:
Product under warranty must be returned
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108469A3432
Environmental Product Declaration - EPD:
9AKK108468A2201
9AKK108468A2281
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  94.1 %
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SEC312012D0201
Instructions and Manuals:
1SEC312012D0201
Environmental Product Declaration - EPD:
9AKK108468A2201
9AKK108468A2281
Environmental
Degree of Protection:
IP30
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country or Territory of Origin:
Bulgaria

China
Dimensions
Product Net Width:
105 mm
Product Net Height:
187 mm
Product Net Depth / Length:
90 mm
Product Net Weight:
0.57 kg
Container Information
Package Level 1 Units:
shrink-wrap 1 piece
Package Level 1 Width:
105 mm
Package Level 1 Depth / Length:
90 mm
Package Level 1 Height:
187 mm
Package Level 1 Gross Weight:
0.63 kg
Package Level 1 EAN:
7025840013402
Package Level 2 EAN:
detach
Technical
Degree of Protection:
IP30
Device Type Manager (DTM):
Fuseswitchdisconnector
Electronic Fuse Monitoring:
No
Fuse Size:
NH00

NH000
Fuse System:
DIN
Handle Type:
Front cover 3P
Mounting Type:
Baseplate
Number of Poles:
3P
Power Loss:
at Rated Load 3.5 W
Rated Conditional Short-Circuit Current (Inc):
(690 V) 50 kiloampere rms
Rated Current (In):
160 A
Rated Frequency (f):
Main Circuit 50/60 Hz
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Rated Operational Current AC-21B (Ie):
(690 V) 125 A
Rated Operational Current AC-22B (Ie):
(500 V) 160 A

(800 V) 63 A

(1000 V) 125 A
Rated Operational Current AC-23B (Ie):
(400V) 125 A
Rated Operational Voltage:
400 V AC

500 V AC

690 V AC

800 V AC

1000 V AC
Rated Voltage (Ur):
400 V AC

500 V AC

690 V AC

800 V AC

1000 V AC
Special Functions:
Not Included
Standards:
IEC60947-3

GB/T14048.3
Terminal Type:
Cable Clamp
Certificates and Declarations
Declaration of Conformity - CE:
1SEP500050P0001
External Classifications and Standards
Object Classification Code:
S
ETIM 9:
EC001040 - Fuse switch disconnector
ETIM 10:
EC001040 - Fuse switch disconnector
eClass:
V11.1 : 27371401
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3601019
E-Number (Norway):
1687108
E-Number (Sweden):
2307311
No downloads available
There are no related links available
6.3.0.53655