AUX 6Q 400Vac E2.2...E6.2 W

 Loading Images..
No label translation
General Information
Extended Product Type:
AUX 6Q 400Vac E2.2...E6.2 W
Product ID:
1SDA123748R1
EAN:
8056221242189
Catalog Description:
AUX 6Q 400Vac E2.2...E6.2 W
Long Description:
6 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 400V AC E2.2...E6.2 W
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Ordering
EAN:
8056221242189
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.2 kg
Container Information
Package Level 1 Width:
220 mm
Package Level 1 Height:
40 mm
Package Level 1 Depth / Length:
500 mm
Package Level 1 Gross Weight:
0.2 kg
Package Level 1 EAN:
8056221242189
Additional Information
Product Main Type:
Accessories for Emax 2
Technical
Configuration Type:
Loose
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
Declaration of Conformity - CE:
Instructions and Manuals:
External Classifications and Standards
ETIM 9:
EC000041 - Auxiliary contact block
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Documentation
Documentation Not Available